- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Clamping levers
- Tension levers
- Cam levers
- K0005
Cam levers internal and external thread, steel or stainless steel
- K0788
Cam levers internal and external thread, steel
- K0645
Cam levers, stainless steel with internal or external thread, plastic thrust washer and stainless steel stud
- K0645
Cam levers, stainless steel with internal or external thread, thrust washer and stud stainless steel
- K0646
Cam levers, plastic with internal or external thread, plastic thrust washer and steel or stainless steel stud
- K0006
Cam levers, aluminium, adjustable with external thread, plastic thrust washer and steel or stainless steel stud
- K0789
Cam levers adjustable, external thread, steel
- K0647
Cam levers, stainless steel, adjustable with external thread, plastic thrust washer and stainless steel stud
- K0647
Cam levers, stainless steel, adjustable with external thread, thrust washer and stud stainless steel
- K0648
Cam levers adjustable, plastic handle, external thread, steel or stainless steel
- K0751
Cam levers, plastic with quick lock, plastic thrust washer and steel locking pin
- K0118
Cam levers, plastic with elastomer lock, plastic thrust washer and steel stud
- K1500
Cam levers, aluminium with steel mandrel collet and plastic thrust washer
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0646_IGCam levers, plastic with internal thread, plastic thrust washer |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Grip and thrust washer plastic PA 66 fibreglass reinforced.
Hinge pins stainless steel 1.4305.
Studs and washer steel grade 5.8 or stainless steel 1.4305. Version:Grip black or traffic red RAL3020. Thrust washer black. Hinge pin bright. Stud and washer trivalent blue-passivated or bright stainless steel.Note:Plastics are subject to creeping under load (retardation), this can cause reduced clamping force. Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Component material | Main colour | D | D1 | D2 | B | B1 | H | H1 | A | A1 | Travel S | Clamping force F (kN) | Hand force FH N | CAD | Acc. | Price | Order |
---|
K0646.1521105 | steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 1,15 | 2,5 | 125 | | | on request | | K0646.1521106 | steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 1,15 | 2,5 | 125 | | | on request | | K0646.2521108 | steel | black | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 1,5 | 5 | 170 | | | on request | | K0646.1531105 | stainless steel | black | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 1,15 | 2,5 | 125 | | | on request | | K0646.1531106 | stainless steel | black | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 1,15 | 2,5 | 125 | | | on request | | K0646.2531108 | stainless steel | black | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 1,5 | 5 | 170 | | | on request | | K0646.15218405 | steel | traffic red RAL 3020 | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 1,15 | 2,5 | 125 | | | on request | | K0646.15218406 | steel | traffic red RAL 3020 | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 1,15 | 2,5 | 125 | | | on request | | K0646.25218408 | steel | traffic red RAL 3020 | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 1,5 | 5 | 170 | | | on request | | K0646.15318405 | stainless steel | traffic red RAL 3020 | M5 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 1,15 | 2,5 | 125 | | | on request | | K0646.15318406 | stainless steel | traffic red RAL 3020 | M6 | 18,1 | 9 | 22 | 16 | 14 | 23,4 | 71,5 | 79,6 | 1,15 | 2,5 | 125 | | | on request | | K0646.25318408 | stainless steel | traffic red RAL 3020 | M8 | 27,1 | 11 | 33 | 24,2 | 16,2 | 27,7 | 100 | 110 | 1,5 | 5 | 170 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|