Product groups
Cam levers stainless steel, with internal thread, thrust washer stainless steel
K0645_IG

Cam levers stainless steel, with internal thread, thrust washer...

go back

Item description/product images

DescriptionMaterial:

Handle 1.4308 stainless steel.
Thrust washer 1.4034 stainless steel, hardened.
Hinge pin and stud 1.4305 stainless steel.

Version:Handle electropolished or blasted.
Thrust washer, hinge pin and screw bright.
Note:The thrust washer face is lightly greased before delivery.
The grease is FDA conform and is suitable for use in the foodstuff and pharmaceutical industries.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0645_IG Cam levers stainless steel, with internal thread, thrust washer stainless steel 167 kB

Drawings

Cam levers stainless steel, with internal thread, thrust washer stainless steel

Item selection/filter

Order No.Surface finish
body
DD1D2BB1HH1AA1Travel
S
Clamping
force
F (kN)
Hand
force
FH N
CADAcc.PriceOrder
K0645.9541003electropolishedM312614,411,5913,536,241,711,590 on request
K0645.9541004electropolishedM412614,411,5913,536,241,711,590 on request
K0645.0541004electropolishedM415,48181311,417,252,359,112,5100 on request
K0645.0541005electropolishedM515,48181311,417,252,359,112,5100 on request
K0645.1541005electropolishedM518921,51514,72270,479,21,24120 on request
K0645.1541006electropolishedM618921,51514,72270,479,21,24120 on request
K0645.2541008electropolishedM8271133,32418,328,8961081,58350 on request
K0645.9541303blastedM312614,411,5913,536,241,711,590 on request
K0645.9541304blastedM412614,411,5913,536,241,711,590 on request
K0645.0541304blastedM415,48181311,417,252,359,112,5100 on request
K0645.0541305blastedM515,48181311,417,252,359,112,5100 on request
K0645.1541305blastedM518921,51514,72270,479,21,24120 on request
K0645.1541306blastedM618921,51514,72270,479,21,24120 on request
K0645.2541308blastedM8271133,32418,328,8961081,58350 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33