Product groups
Mandrel collets with side lock, Form A for work centres, drills and milling machines
K0643_A

Mandrel collets with side lock, Form A for work centres, drills...

go back

Item description/product images

DescriptionMaterial:Mandrel mild steel.
Clamping screw carbon steel.
Version:Mandrel black oxidised.
Clamping screw tempered to 10.9, hardened and PTFE coated.
Note:The side lock make these mandrel collets ideal for finish machining parts with blind internal diameters. The diameter “D” can be turned or milled to suit the workpiece ID.

Manual tightening with hexagon socket wrench.

* D min. = smallest diameter to which “D” may be turned or milled.
Assembly:Expand the mandrel approx. 0.1 mm over the relaxed diameter. Turn or mill the mandrel to suit the internal diameter of the workpiece. A locking ring is included for machining.
The shank or flange is centred in a reamed hole or pocket.
Form A is supplied with 6 fastening screws.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0643_A Mandrel collets with side lock, Form A for work centres, drills and milling machines 200 kB

Drawings

Mandrel collets with side lock, Form A for work centres, drills and milling machines

Item selection/filter

Order No.FormDD
min.
D1D3
for screw
ISO 10642
D4HH1H2SWTightening
torque
max. Nm
Clamping
force
max. kN
CADAcc.PriceOrder
K0643.118029A28,717,850M439,441,322,417,566620 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33