Product groups
Shaft collars set screw DIN 705, stainless steel , Form A, recess
K0406_A

Shaft collars set screw DIN 705, stainless steel , Form A, recess

go back

Item description/product images

DescriptionMaterial:

Stainless steel 1.4305.

Version:Bright.Drawing reference:
1) Second grub screw from D1 ≥ 75
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0406_A Shaft collars set screw DIN 705, stainless steel , Form A, recess 255 kB

Drawings

Shaft collars set screw DIN 705, stainless steel , Form A, recess

Item selection/filter

Order No.FormComponent
material
D1BD2D3
grub screw
CADAcc.PriceOrder
K0406.100302Astainless steel357M2x3 on request
K0406.100402Astainless steel458M2,5x3 on request
K0406.100502Astainless steel5610M3x4 on request
K0406.100602Astainless steel6812M4x5 on request
K0406.100702Astainless steel7812M4x5 on request
K0406.100802Astainless steel8816M4x6 on request
K0406.100902Astainless steel91018M5x8 on request
K0406.101002Astainless steel101020M5x8 on request
K0406.101102Astainless steel111020M5x8 on request
K0406.101202Astainless steel121222M6x8 on request
K0406.101402Astainless steel141225M6x8 on request
K0406.101502Astainless steel151225M6x8 on request
K0406.101602Astainless steel161228M6x8 on request
K0406.101802Astainless steel181432M6x8 on request
K0406.102002Astainless steel201432M6x8 on request
K0406.102402Astainless steel241640M8x12 on request
K0406.102502Astainless steel251640M8x10 on request
K0406.102602Astainless steel261640M8x10 on request
K0406.102802Astainless steel281645M8x12 on request
K0406.103002Astainless steel301645M8x10 on request
K0406.103202Astainless steel321650M8x12 on request
K0406.103502Astainless steel351656M8x12 on request
K0406.103602Astainless steel361656M8x12 on request
K0406.103802Astainless steel381656M8x12 on request
K0406.104002Astainless steel401863M10x16 on request
K0406.104202Astainless steel421863M10x16 on request
K0406.104502Astainless steel451870M10x16 on request
K0406.104802Astainless steel481870M10x16 on request
K0406.105002Astainless steel501880M10x16 on request
K0406.105202Astainless steel521880M10x16 on request
K0406.105502Astainless steel551880M10x16 on request
K0406.105602Astainless steel561880M10x16 on request
K0406.105802Astainless steel582090M10x16 on request
K0406.106002Astainless steel602090M10x16 on request
K0406.106302Astainless steel632090M10x16 on request
K0406.106502Astainless steel6520100M10x20 on request
K0406.106802Astainless steel6820100M10x20 on request
K0406.107002Astainless steel7020100M10x20 on request
K0406.107202Astainless steel7220100M10x20 on request
K0406.107502Astainless steel7522110M12x20 on request
K0406.108002Astainless steel8022110M12x20 on request
K0406.108502Astainless steel8522125M12x25 on request
K0406.109002Astainless steel9022125M12x20 on request
K0406.110002Astainless steel10025140M12x25 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33