Product groups
Grub screws with thrust point, similar to DIN 6332
K0390

Grub screws with thrust point, similar to DIN 6332

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Steel: thrust point case-hardened, black.
Stainless steel: bright.
Note:The thrust journal of the grub screws per DIN 6332 is designed for direct clamping as well as for use in conjunction with a thrust pad K0392.Drawing reference:
1) snap ring
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0390 Grub screws with thrust point, similar to DIN 6332 145 kB
 Overview of standards for fasteners 713 kB

Drawings

Grub screws with thrust point, similar to DIN 6332

Overview of items (compressed)

Item selection/filter
Order No.Main
material
D1L1D2D3LL2L3L5CADAcc.PriceOrder
K0390.06X30steelM6304,542462,52,2 on request
K0390.06X35steelM6354,542962,52,2 on request
K0390.06X40steelM6404,543462,52,2 on request
K0390.06X50steelM6504,544462,52,2 on request
K0390.08X35steelM83565,427,57,533 on request
K0390.08X40steelM84065,432,57,533 on request
K0390.08X45steelM84565,437,57,533 on request
K0390.08X50steelM85065,442,57,533 on request
K0390.08X60steelM86065,452,57,533 on request
K0390.10X50steelM105087,24194,53,6 on request
K0390.10X55steelM105587,24694,53,6 on request
K0390.10X60steelM106087,25194,53,6 on request
K0390.10X65steelM106587,25694,53,6 on request
K0390.10X80steelM108087,27194,53,6 on request
K0390.12X60steelM126087,250104,54,5 on request
K0390.12X65steelM126587,255104,54,5 on request
K0390.12X70steelM127087,260104,54,5 on request
K0390.12X80steelM128087,270104,54,5 on request
K0390.12X100steelM1210087,290104,54,5 on request
K0390.14X60steelM1460109481255 on request
K0390.14X80steelM1480109681255 on request
K0390.14X100steelM14100109881255 on request
K0390.16X65steelM16651211531255,3 on request
K0390.16X70steelM16701211581255,3 on request
K0390.16X80steelM16801211681255,3 on request
K0390.16X100steelM161001211881255,3 on request
K0390.16X125steelM1612512111131255,3 on request
K0390.20X80steelM208015,514,466145,55,6 on request
K0390.20X90steelM209015,514,476145,55,6 on request
K0390.20X100steelM2010015,514,486145,55,6 on request
K0390.20X125steelM2012515,514,4111145,55,6 on request
K0390.20X150steelM2015015,514,4136145,55,6 on request
K0390.061X30stainless steelM6304,542462,52,2 on request
K0390.061X35stainless steelM6354,542962,52,2 on request
K0390.061X40stainless steelM6404,543462,52,2 on request
K0390.061X50stainless steelM6504,544462,52,2 on request
K0390.081X35stainless steelM83565,427,57,533 on request
K0390.081X40stainless steelM84065,432,57,533 on request
K0390.081X45stainless steelM84565,437,57,533 on request
K0390.081X50stainless steelM85065,442,57,533 on request
K0390.081X60stainless steelM86065,452,57,533 on request
K0390.101X50stainless steelM105087,24194,53,6 on request
K0390.101X55stainless steelM105587,24694,53,6 on request
K0390.101X60stainless steelM106087,25194,53,6 on request
K0390.101X65stainless steelM106587,25694,53,6 on request
K0390.101X80stainless steelM108087,27194,53,6 on request
K0390.121X60stainless steelM126087,250104,54,5 on request
K0390.121X65stainless steelM126587,255104,54,5 on request
K0390.121X70stainless steelM127087,260104,54,5 on request
K0390.121X80stainless steelM128087,270104,54,5 on request
K0390.121X100stainless steelM1210087,290104,54,5 on request
K0390.141X60stainless steelM1460109481255 on request
K0390.141X80stainless steelM1480109681255 on request
K0390.141X100stainless steelM14100109881255 on request
K0390.161X65stainless steelM16651211531255,3 on request
K0390.161X70stainless steelM16701211581255,3 on request
K0390.161X80stainless steelM16801211681255,3 on request
K0390.161X100stainless steelM161001211881255,3 on request
K0390.161X125stainless steelM1612512111131255,3 on request
K0390.201X80stainless steelM208015,514,466145,55,6 on request
K0390.201X90stainless steelM209015,514,476145,55,6 on request
K0390.201X100stainless steelM2010015,514,486145,55,6 on request
K0390.201X125stainless steelM2012515,514,4111145,55,6 on request
K0390.201X150stainless steelM2015015,514,4136145,55,6 on request