Product groups

Item description/product images

DescriptionMaterial:

Carbon steel grade 10, EN AW-7075 or stainless steel 1.4571.

Version:Steel tempered (black).
Aluminium and stainless steel bright.
Note:Aluminium T-slot nuts have steel threaded inserts.

Strength of stainless steel version:
Rm = 700 N/mm², Rp0,2 = 450 N/mm².
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0377 Nuts for T-slotsDIN 508 enhanced 202 kB
 Grades 39,9 kB
 Overview of standards for fasteners 713 kB

Drawings

Nuts for T-slotsDIN 508 enhanced

Item selection/filter

Order No.Main
material
Surface finish
body
Slot
width
B

B1DHH1LCADAcc.PriceOrder
K0377.05high carbon steeltempered (black)6105,6M58410 on request
K0377.06high carbon steeltempered (black)8137,6M610613 on request
K0377.061high carbon steeltempered (black)10159,6M612615 on request
K0377.08high carbon steeltempered (black)10159,6M812615 on request
K0377.081high carbon steeltempered (black)121811,6M814718 on request
K0377.082high carbon steeltempered (black)142213,6M816822 on request
K0377.10high carbon steeltempered (black)121811,6M1014718 on request
K0377.101high carbon steeltempered (black)142213,6M1016822 on request
K0377.12high carbon steeltempered (black)142213,6M1216822 on request
K0377.121high carbon steeltempered (black)162515,6M1218925 on request
K0377.122high carbon steeltempered (black)182817,6M12201028 on request
K0377.123high carbon steeltempered (black)203219,6M12241232 on request
K0377.124high carbon steeltempered (black)223521,6M12281435 on request
K0377.14high carbon steeltempered (black)162515,6M1418925 on request
K0377.141high carbon steeltempered (black)182817,6M14201028 on request
K0377.16high carbon steeltempered (black)182817,6M16201028 on request
K0377.161high carbon steeltempered (black)203219,6M16241232 on request
K0377.163high carbon steeltempered (black)244023,6M16321640 on request
K0377.164high carbon steeltempered (black)284427,6M16361844 on request
K0377.18high carbon steeltempered (black)203219,6M18241232 on request
K0377.181high carbon steeltempered (black)223521,6M18281435 on request
K0377.20high carbon steeltempered (black)223521,6M20281435 on request
K0377.201high carbon steeltempered (black)244023,6M20321640 on request
K0377.202high carbon steeltempered (black)284427,6M20361844 on request
K0377.22high carbon steeltempered (black)244023,6M22321640 on request
K0377.24high carbon steeltempered (black)284427,6M24361844 on request
K0377.241high carbon steeltempered (black)365435,5M24442254 on request
K0377.27high carbon steeltempered (black)325031,5M27402050 on request
K0377.30high carbon steeltempered (black)365435,5M30442254 on request
K0377.36high carbon steeltempered (black)426541,5M36522665 on request
K0377.204aluminiumbright6105,6M48410 on request
K0377.206aluminiumbright8137,6M610613 on request
K0377.2061aluminiumbright10159,6M612615 on request
K0377.208aluminiumbright121811,6M814718 on request
K0377.210aluminiumbright142213,6M1016822 on request
K0377.216aluminiumbright223521,6M16281435 on request
K0377.806stainless steel A4bright8137,6M610613 on request
K0377.808stainless steel A4bright10159,6M812615 on request
K0377.810stainless steel A4bright121811,6M1014718 on request
K0377.812stainless steel A4bright142213,6M1216822 on request
K0377.814stainless steel A4bright162515,6M1418925 on request
K0377.816stainless steel A4bright182817,6M16201028 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33