Product groups
Centring clamp with ball segments, Form A
K0358_A

Centring clamp with ball segments, Form A

go back

Item description/product images

DescriptionMaterial:Body 1.2842.
Ball and hex segments 1.4112.
Tension spring 1.4310.
Version:Body hardened and black oxidised.
Ball and hex segments hardened and ground.
Note:Form A: with ball suitable for tensioning in holes, where slight impressions are acceptable.Technical data:Repetitive accuracy ±0.025
Concentric accuracy ±0.05
Application:To position and centre existing bores on the machining surface.Advantages:- Precise self-centring.
- Distortion free clamping.
- Large spread range.
- Low overall height.
Drawing reference:
Form A:
With balls for holes where light marking is acceptable.
Form B:
With hexagons for sensitive hole surfaces.

1) Mounting aid:
pin to accurately position the mandrel segments.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0358_A Centring clamp with ball segments, Form A 246 kB

Drawings

Centring clamp with ball segments, Form A

Item selection/filter

Order No.

FormAD max.D
min.
D1D2D3D4HH1H2H3H4LMSWBall ØNo. of
balls
Clamping
force
max. kN
Tightening
torque
max. Nm
CADAcc.PriceOrder
K0358.101203A3,514,211,7M4101,54,315104,231,53,52,532,530,55 on request
K0358.101504A4,518,514,5M41224,319,514,59,88,62,35,533433,55 on request
K0358.101905A5,522,518,5M5152,55,323,516,511,610,42,37,53443410 on request
K0358.102306A726,522,5M62036,428,819,814,2132,3645434,517 on request
K0358.102706A730,526,5M62036,428,819,814,2132,364,55434,517 on request
K0358.103106A938,530,5M62546,432,723,114,211,94,674,55834,517 on request
K0358.103908A1146,538,5M83048,439,227,217,815,54,67,54,56866,543 on request
K0358.104708A1154,546,5M83048,439,227,21815,74,67,54,56866,543 on request
K0358.105510A1570,554,5M1045510,554,640,623,719,19,395,58166879 on request
K0358.107112A1786,570,5M126051363,146,128,323,79,3105,51016610141 on request
K0358.108712A25102,586,5M1660517735130,225,79,3105,51416612,5354 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33