Product groups
Locating pins with flattened ball-end Form D
K0351

Locating pins with flattened ball-end Form D

go back

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0351 Locating pins with flattened ball-end Form D 259 kB

Drawings

Locating pins with flattened ball-end Form D

Item selection/filter

Order No.Material

ABCDEFGHJKCADAcc.PriceOrder
K0351.062tool steel646462M2,54,5R 11,7 on request
K0351.082tool steel868682M36R 22 on request
K0351.102tool steel107107102,5M36R 2,52,5 on request
K0351.122tool steel128128123M48R 32,5 on request
K0351.142tool steel14101410143,5M48R 3,53,76 on request
K0351.162tool steel16121612164M510R 44,3 on request
K0351.202tool steel20142014205M510R 55 on request
K0351.222tool steel22162216225,5M510R 5,55 on request
K0351.252tool steel25182518256M510R 65,6 on request
K0351.5062stainless steel646462M2,54,5R 11,7 on request
K0351.5082stainless steel868682M36R 22 on request
K0351.5102stainless steel107107102,5M36R 2,52,5 on request
K0351.5122stainless steel128128123M48R 32,5 on request
K0351.5142stainless steel14101410143,5M48R 3,53,76 on request
K0351.5162stainless steel16121612164M510R 44,3 on request
K0351.5202stainless steel20142014205M510R 55 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33