Product groups

Item description/product images

DescriptionMaterial:Carbon steel 1.1172.Version:Black oxidised.Note:The rest pads K0292 and K0293
can also be used as feet.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0296_A Feet with threaded pin, Form A smooth seating face 138 kB

Drawings

Feet with threaded pin, Form A smooth seating face

Item selection/filter

Order No.FormD

GHBESWCADAcc.PriceOrder
K0296.06A8M6101111,510 on request
K0296.061A6M6201111,510 on request
K0296.08A10M815131513 on request
K0296.081A9M830131513 on request
K0296.10A13M10201619,617 on request
K0296.101A13M10401619,617 on request
K0296.12A15M12252021,919 on request
K0296.121A15M12502021,919 on request