Product groups
Machine handles revolving aluminium, similar to DIN 98 Form E
K0169

Machine handles revolving aluminium, similar to DIN 98 Form E

go back

Item description/product images

DescriptionMaterial:Grip aluminium.
Screw steel.
Version:Grip polished.
Axle trivalent blue passivated.
Note:Machine handle suitable for DIN 950 handwheels.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0169 Machine handles revolving aluminium, similar to DIN 98 Form E 101 kB

Drawings

Machine handles revolving aluminium, similar to DIN 98 Form E

Item selection/filter

Order No.

Thread typeDD1

D4D6LL1L3L4SWCADAcc.PriceOrder
K0169.0616055external threadM61610141154,55,553 on request
K0169.0820067external threadM82013181367664 on request
K0169.1025083external threadM10251621138386,55 on request
K0169.1232105external threadM1232202616105,510,586 on request
K0169.1636117external threadM16362229261171198 on request