Product groups
Ball knobs, smooth, DIN 319 enhanced, Form C, with molded thread
K0159_C

Ball knobs, smooth, DIN 319 enhanced, Form C, with molded thread

go back

Item description/product images

DescriptionMaterial:Black thermoset PF 31Version:High-gloss polished.On request:* These versions are available from stock in dark red at extra charge.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0159_C Ball knobs, smooth, DIN 319 enhanced, Form C, with molded thread 176 kB

Drawings

Ball knobs, smooth, DIN 319 enhanced, Form C, with molded thread

Item selection/filter

Order No.FormMain
colour
D

D1

D6HTCADAcc.PriceOrder
K0159.11604CblackM4168156 on request
K0159.11605CblackM5168157,5 on request
K0159.11606CblackM6168159 on request
K0159.12005CblackM52012187,5 on request
K0159.12006CblackM62012189 on request
K0159.12506CblackM62515239 on request
K0159.12508CblackM825152312 on request
K0159.13008CblackM830162812 on request
K0159.13208CblackM832182912 on request
K0159.13210CblackM1032182915 on request
K0159.13508CblackM836173318 on request
K0159.13510CblackM1036173315 on request
K0159.14008CblackM8402037,512 on request
K0159.14010CblackM10402037,515 on request
K0159.14012CblackM12402037,518 on request
K0159.14510CblackM1045204315 on request
K0159.14512CblackM1245204318 on request
K0159.15010CblackM1050224815 on request
K0159.15012CblackM1250284818 on request
K0159.116041CredM4168156 on request
K0159.116051CredM5168157,5 on request
K0159.120051CredM52012187,5 on request
K0159.120061CredM62012189 on request
K0159.125061CredM62515239 on request
K0159.125081CredM825152312 on request
K0159.130081CredM830162812 on request
K0159.132081CredM832182912 on request
K0159.140081CredM8402037,512 on request
K0159.135101CredM1036173315 on request
K0159.140101CredM10402037,515 on request
K0159.150101CredM1050224815 on request
K0159.150121CredM1250284818 on request