Product groups
Ball knobs thermoplastic DIN 319 enhanced, Form C, with plastic thread
K0158_C

Ball knobs thermoplastic DIN 319 enhanced, Form C, with plastic...

go back

Item description/product images

DescriptionMaterial:Thermoplastic.Version:Black.On request:Other colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0158_C Ball knobs thermoplastic DIN 319 enhanced, Form C, with plastic thread 185 kB

Drawings

Ball knobs thermoplastic DIN 319 enhanced, Form C, with plastic thread

Item selection/filter

Order No.FormDD1D6HTCADAcc.PriceOrder
K0158.11604CM4168156 on request
K0158.11605CM5168157,5 on request
K0158.12005CM52012187,5 on request
K0158.12006CM62012189 on request
K0158.12506CM6251522,59 on request
K0158.12508CM8251522,512 on request
K0158.13208CM832182912 on request
K0158.13210CM1032182915 on request
K0158.14010CM1040223715 on request
K0158.14012CM1240223715 on request