Product groups
Knurled screws high form steel and stainless steel, DIN 464
K0140

Knurled screws high form steel and stainless steel, DIN 464

go back

Item description/product images

DescriptionMaterial:

Steel.
Stainless steel 1.4305.

Version:Steel, black oxidised.
Stainless steel, bright.
Note:* Threads with these lengths have no undercut at the shoulder.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0140 Knurled screws high form steel and stainless steel, DIN 464 238 kB

Drawings

Knurled screws high form steel and stainless steel, DIN 464

Overview of items (compressed)

Item selection/filter
Order No.Main
material
DD1D3HKLCADAcc.PriceOrder
K0140.04X10steelM41689,53,510 on request
K0140.04X16steelM41689,53,516 on request
K0140.04X20steelM41689,53,520* on request
K0140.05X10steelM5201011,5410 on request
K0140.05X16steelM5201011,5416 on request
K0140.05X20steelM5201011,5420* on request
K0140.06X10steelM6241215510 on request
K0140.06X16steelM6241215516 on request
K0140.06X20steelM6241215520 on request
K0140.06X25steelM6241215525* on request
K0140.08X16steelM8301618616 on request
K0140.08X20steelM8301618620 on request
K0140.08X25steelM8301618625 on request
K0140.08X30steelM8301618630* on request
K0140.10X20steelM10362023820 on request
K0140.10X25steelM10362023825 on request
K0140.10X30steelM10362023830 on request
K0140.10X40steelM10362023840* on request
K0140.042X10stainless steelM41689,53,510 on request
K0140.042X16stainless steelM41689,53,516 on request
K0140.042X20stainless steelM41689,53,520* on request
K0140.052X10stainless steelM5201011,5410 on request
K0140.052X16stainless steelM5201011,5416 on request
K0140.052X20stainless steelM5201011,5420* on request
K0140.062X10stainless steelM6241215510 on request
K0140.062X16stainless steelM6241215516 on request
K0140.062X20stainless steelM6241215520 on request
K0140.062X25stainless steelM6241215525* on request
K0140.082X16stainless steelM8301618616 on request
K0140.082X20stainless steelM8301618620 on request
K0140.082X25stainless steelM8301618625 on request
K0140.082X30stainless steelM8301618630* on request
K0140.102X20stainless steelM10362023820 on request
K0140.102X25stainless steelM10362023825 on request
K0140.102X30stainless steelM10362023830 on request
K0140.102X40stainless steelM10362023840* on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33