- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Clamping levers
- Tension levers
- K0108
Tension levers internal thread
- K0108
Tension levers external thread
- K0109
Tension levers internal thread, stainless steel
- K0109
Tension levers external thread, stainless steel
- K0112
Tension levers, safety, internal thread
- K0112
Tension levers safety external thread
- K0114
Tension levers, flat, internal thread
- K0114
Tension levers, flat, external thread
- K0129
Tension levers flat, internal thread, stainless steel
- K0129
Tension levers flat external thread, stainless steel
- K0174
Levers DIN 99
- K0176
Tension levers
- K1444
Tension levers stainless steel
- K0177
Tension levers flat
- K0128
Ratchet levers
- Cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0128_IGRatchet levers with internal thread |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Housing carbon steel, tension nut and tension pin case-hardened steel.Version:Black oxidised. Matt-finished or high-polish chrome-plated versions available at extra charge.Note:Tension Pin A standard version (for ratchet action): Use for clamping and releasing in limited space and when considerable travel is involved. In order to change the tightening direction, the handle must be reversed by 180°.
Tension Pin B special version: Use for clamping and releasing in limited space and when short travel is involved. The handle is not reversed in order to change the tightening direction. It must be pulled out before it can be engaged in the next slot.
Clamp with H7 reamed hole and DIN 6885/1 keyway.On request:Other thread, reamed hole and square socket sizes. Dimension “A” available in other lengths at extra charge. Special version: Tension pin B.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Kind of fastening | X | A=Handle length | A2 | D | D1 | D2 | D3 | D4 | H | H1 | H2 | H3 | No. of index slots | CAD | Acc. | Price | Order |
---|
K0128.310 | internal thread | M10 | 150 | 48 | 22 | 33 | 17 | 22 | 36 | 31 | 4,5 | 15,5 | 3 | 7 | | | on request | | K0128.312 | internal thread | M12 | 150 | 48 | 22 | 33 | 17 | 22 | 36 | 31 | 4,5 | 15,5 | 3 | 7 | | | on request | | K0128.314 | internal thread | M14 | 180 | 54 | 27 | 38 | 20 | 26 | 43 | 38 | 6 | 19 | 4 | 8 | | | on request | | K0128.316 | internal thread | M16 | 180 | 54 | 27 | 38 | 20 | 26 | 43 | 38 | 6 | 19 | 4 | 8 | | | on request | | K0128.318 | internal thread | M18 | 230 | 70 | 35 | 45 | 24 | 30 | 51 | 42 | 6 | 21 | 4 | 8 | | | on request | | K0128.320 | internal thread | M20 | 230 | 70 | 35 | 45 | 24 | 30 | 51 | 42 | 6 | 21 | 4 | 8 | | | on request | | K0128.322 | internal thread | M22 | 300 | 80 | 42 | 56 | 28 | 35 | 61 | 47 | 6 | 23,5 | 4 | 9 | | | on request | | K0128.324 | internal thread | M24 | 300 | 80 | 42 | 56 | 28 | 35 | 61 | 47 | 6 | 23,5 | 4 | 9 | | | on request | | K0128.327 | internal thread | M27 | 300 | 80 | 42 | 56 | 28 | 35 | 61 | 47 | 6 | 23,5 | 4 | 9 | | | on request | | K0128.330 | internal thread | M30 | 400 | 110 | 60 | 75 | 32 | 38 | 82 | 53 | 7,5 | 26,5 | 5 | 11 | | | on request | | K0128.336 | internal thread | M36 | 400 | 110 | 60 | 75 | 32 | 38 | 82 | 53 | 7,5 | 26,5 | 5 | 11 | | | on request | | K0128.342 | internal thread | M42 | 400 | 110 | 60 | 75 | 32 | 38 | 82 | 53 | 7,5 | 26,5 | 5 | 11 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|