Product groups
Clamping levers with protective cap and internal thread, steel parts stainless steel, satin finish
K0123_SE

Clamping levers with protective cap and internal thread, steel...

go back

Item description/product images

DescriptionMaterial:

Handle die-cast zinc DIN EN 12844.
Steel parts and cap 1.4305 stainless steel.

Version:Handle, powder-coated.
Steel parts bright.
On request:Other threads, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0123_SE Clamping levers with protective cap and internal thread, steel parts stainless steel, satin finish 221 kB

Drawings

Clamping levers with protective cap and internal thread, steel parts stainless steel, satin finish

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXTDD1D2HH1H2H3H4AA1BNo. of
teeth
CADAcc.PriceOrder
K0123.92061jet black RAL 9005satin finish2M61213,518,519326,517,542,545,56574,59,520 on request
K0123.92081jet black RAL 9005satin finish2M81213,518,519326,517,542,545,56574,59,520 on request
K0123.93081jet black RAL 9005satin finish3M81416212241,5102454,558,580911122 on request
K0123.93101jet black RAL 9005satin finish3M101416212241,5102454,558,580911122 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33