Product groups

Item description/product images

DescriptionMaterial:Handle die-cast zinc DIN EN 12844.
Steel parts grade 5.8.
Version:Handle powder-coated.
Steel parts black oxidised.
Note:Where L ≥ 60 mm the thread length is always 60 mm.
On request:Other threads, screw lengths, colours and special versions.
Dimension “H1” available in other lengths at extra charge.
Drawing reference:
1) flat point DIN EN ISO 4753
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0122_SE Clamping levers with external thread, satin finish 221 kB

Drawings

Clamping levers with external thread, satin finish

Item selection/filter

Order No.Main
colour
Surface finish
body
SizeXDD1D2HH1H2H3H4AA1BNo. of
teeth
LCADAcc.PriceOrder
K0122.0031X6jet black RAL 9005satin finish0M310131424,5414,5303330377166 on request
K0122.0031X10jet black RAL 9005satin finish0M310131424,5414,53033303771610 on request
K0122.0031X15jet black RAL 9005satin finish0M310131424,5414,53033303771615 on request
K0122.0031X20jet black RAL 9005satin finish0M310131424,5414,53033303771620 on request
K0122.0041X10jet black RAL 9005satin finish0M410131424,5414,53033303771610 on request
K0122.0041X15jet black RAL 9005satin finish0M410131424,5414,53033303771615 on request
K0122.0041X20jet black RAL 9005satin finish0M410131424,5414,53033303771620 on request
K0122.0041X25jet black RAL 9005satin finish0M410131424,5414,53033303771625 on request
K0122.0041X30jet black RAL 9005satin finish0M410131424,5414,53033303771630 on request
K0122.0041X35jet black RAL 9005satin finish0M410131424,5414,53033303771635 on request
K0122.0041X40jet black RAL 9005satin finish0M410131424,5414,53033303771640 on request
K0122.0041X45jet black RAL 9005satin finish0M410131424,5414,53033303771645 on request
K0122.0041X50jet black RAL 9005satin finish0M410131424,5414,53033303771650 on request
K0122.0051X10jet black RAL 9005satin finish0M510131424,5414,53033303771610 on request
K0122.0051X15jet black RAL 9005satin finish0M510131424,5414,53033303771615 on request
K0122.0051X20jet black RAL 9005satin finish0M510131424,5414,53033303771620 on request
K0122.0051X25jet black RAL 9005satin finish0M510131424,5414,53033303771625 on request
K0122.0051X30jet black RAL 9005satin finish0M510131424,5414,53033303771630 on request
K0122.0051X35jet black RAL 9005satin finish0M510131424,5414,53033303771635 on request
K0122.0051X40jet black RAL 9005satin finish0M510131424,5414,53033303771640 on request
K0122.0051X45jet black RAL 9005satin finish0M510131424,5414,53033303771645 on request
K0122.0051X50jet black RAL 9005satin finish0M510131424,5414,53033303771650 on request
K0122.1051X10jet black RAL 9005satin finish1M510131424,5414,53134404771610 on request
K0122.1051X15jet black RAL 9005satin finish1M510131424,5414,53134404771615 on request
K0122.1051X20jet black RAL 9005satin finish1M510131424,5414,53134404771620 on request
K0122.1051X25jet black RAL 9005satin finish1M510131424,5414,53134404771625 on request
K0122.1051X30jet black RAL 9005satin finish1M510131424,5414,53134404771630 on request
K0122.1051X35jet black RAL 9005satin finish1M510131424,5414,53134404771635 on request
K0122.1051X40jet black RAL 9005satin finish1M510131424,5414,53134404771640 on request
K0122.1051X45jet black RAL 9005satin finish1M510131424,5414,53134404771645 on request
K0122.1051X50jet black RAL 9005satin finish1M510131424,5414,53134404771650 on request
K0122.1061X10jet black RAL 9005satin finish1M610131424,5414,53134404771610 on request
K0122.1061X15jet black RAL 9005satin finish1M610131424,5414,53134404771615 on request
K0122.1061X20jet black RAL 9005satin finish1M610131424,5414,53134404771620 on request
K0122.1061X25jet black RAL 9005satin finish1M610131424,5414,53134404771625 on request
K0122.1061X30jet black RAL 9005satin finish1M610131424,5414,53134404771630 on request
K0122.1061X35jet black RAL 9005satin finish1M610131424,5414,53134404771635 on request
K0122.1061X40jet black RAL 9005satin finish1M610131424,5414,53134404771640 on request
K0122.1061X45jet black RAL 9005satin finish1M610131424,5414,53134404771645 on request
K0122.1061X50jet black RAL 9005satin finish1M610131424,5414,53134404771650 on request
K0122.2061X15jet black RAL 9005satin finish2M613,518,51928,56,517,542,545,56574,59,52015 on request
K0122.2061X20jet black RAL 9005satin finish2M613,518,51928,56,517,542,545,56574,59,52020 on request
K0122.2061X25jet black RAL 9005satin finish2M613,518,51928,56,517,542,545,56574,59,52025 on request
K0122.2061X30jet black RAL 9005satin finish2M613,518,51928,56,517,542,545,56574,59,52030 on request
K0122.2061X35jet black RAL 9005satin finish2M613,518,51928,56,517,542,545,56574,59,52035 on request
K0122.2061X40jet black RAL 9005satin finish2M613,518,51928,56,517,542,545,56574,59,52040 on request
K0122.2061X45jet black RAL 9005satin finish2M613,518,51928,56,517,542,545,56574,59,52045 on request
K0122.2061X50jet black RAL 9005satin finish2M613,518,51928,56,517,542,545,56574,59,52050 on request
K0122.2061X55jet black RAL 9005satin finish2M613,518,51928,56,517,542,545,56574,59,52055 on request
K0122.2061X60jet black RAL 9005satin finish2M613,518,51928,56,517,542,545,56574,59,52060 on request
K0122.2081X15jet black RAL 9005satin finish2M813,518,51928,56,517,542,545,56574,59,52015 on request
K0122.2081X20jet black RAL 9005satin finish2M813,518,51928,56,517,542,545,56574,59,52020 on request
K0122.2081X25jet black RAL 9005satin finish2M813,518,51928,56,517,542,545,56574,59,52025 on request
K0122.2081X30jet black RAL 9005satin finish2M813,518,51928,56,517,542,545,56574,59,52030 on request
K0122.2081X35jet black RAL 9005satin finish2M813,518,51928,56,517,542,545,56574,59,52035 on request
K0122.2081X40jet black RAL 9005satin finish2M813,518,51928,56,517,542,545,56574,59,52040 on request
K0122.2081X45jet black RAL 9005satin finish2M813,518,51928,56,517,542,545,56574,59,52045 on request
K0122.2081X50jet black RAL 9005satin finish2M813,518,51928,56,517,542,545,56574,59,52050 on request
K0122.2081X55jet black RAL 9005satin finish2M813,518,51928,56,517,542,545,56574,59,52055 on request
K0122.2081X60jet black RAL 9005satin finish2M813,518,51928,56,517,542,545,56574,59,52060 on request
K0122.2101X15jet black RAL 9005satin finish2M1013,518,51928,56,517,542,545,56574,59,52015 on request
K0122.2101X20jet black RAL 9005satin finish2M1013,518,51928,56,517,542,545,56574,59,52020 on request
K0122.2101X25jet black RAL 9005satin finish2M1013,518,51928,56,517,542,545,56574,59,52025 on request
K0122.2101X30jet black RAL 9005satin finish2M1013,518,51928,56,517,542,545,56574,59,52030 on request
K0122.2101X35jet black RAL 9005satin finish2M1013,518,51928,56,517,542,545,56574,59,52035 on request
K0122.2101X40jet black RAL 9005satin finish2M1013,518,51928,56,517,542,545,56574,59,52040 on request
K0122.2101X45jet black RAL 9005satin finish2M1013,518,51928,56,517,542,545,56574,59,52045 on request
K0122.2101X50jet black RAL 9005satin finish2M1013,518,51928,56,517,542,545,56574,59,52050 on request
K0122.2101X55jet black RAL 9005satin finish2M1013,518,51928,56,517,542,545,56574,59,52055 on request
K0122.2101X60jet black RAL 9005satin finish2M1013,518,51928,56,517,542,545,56574,59,52060 on request
K0122.3081X15jet black RAL 9005satin finish3M816212237102454,558,58091112215 on request
K0122.3081X20jet black RAL 9005satin finish3M816212237102454,558,58091112220 on request
K0122.3081X25jet black RAL 9005satin finish3M816212237102454,558,58091112225 on request
K0122.3081X30jet black RAL 9005satin finish3M816212237102454,558,58091112230 on request
K0122.3081X35jet black RAL 9005satin finish3M816212237102454,558,58091112235 on request
K0122.3081X40jet black RAL 9005satin finish3M816212237102454,558,58091112240 on request
K0122.3081X45jet black RAL 9005satin finish3M816212237102454,558,58091112245 on request
K0122.3081X50jet black RAL 9005satin finish3M816212237102454,558,58091112250 on request
K0122.3081X55jet black RAL 9005satin finish3M816212237102454,558,58091112255 on request
K0122.3081X60jet black RAL 9005satin finish3M816212237102454,558,58091112260 on request
K0122.3101X15jet black RAL 9005satin finish3M1016212237102454,558,58091112215 on request
K0122.3101X20jet black RAL 9005satin finish3M1016212237102454,558,58091112220 on request
K0122.3101X25jet black RAL 9005satin finish3M1016212237102454,558,58091112225 on request
K0122.3101X30jet black RAL 9005satin finish3M1016212237102454,558,58091112230 on request
K0122.3101X35jet black RAL 9005satin finish3M1016212237102454,558,58091112235 on request
K0122.3101X40jet black RAL 9005satin finish3M1016212237102454,558,58091112240 on request
K0122.3101X45jet black RAL 9005satin finish3M1016212237102454,558,58091112245 on request
K0122.3101X50jet black RAL 9005satin finish3M1016212237102454,558,58091112250 on request
K0122.3101X55jet black RAL 9005satin finish3M1016212237102454,558,58091112255 on request
K0122.3101X60jet black RAL 9005satin finish3M1016212237102454,558,58091112260 on request
K0122.4101X20jet black RAL 9005satin finish4M10192727,54310276367,595109132420 on request
K0122.4101X25jet black RAL 9005satin finish4M10192727,54310276367,595109132425 on request
K0122.4101X30jet black RAL 9005satin finish4M10192727,54310276367,595109132430 on request
K0122.4101X35jet black RAL 9005satin finish4M10192727,54310276367,595109132435 on request
K0122.4101X40jet black RAL 9005satin finish4M10192727,54310276367,595109132440 on request
K0122.4101X45jet black RAL 9005satin finish4M10192727,54310276367,595109132445 on request
K0122.4101X50jet black RAL 9005satin finish4M10192727,54310276367,595109132450 on request
K0122.4101X55jet black RAL 9005satin finish4M10192727,54310276367,595109132455 on request
K0122.4101X60jet black RAL 9005satin finish4M10192727,54310276367,595109132460 on request
K0122.4101X70jet black RAL 9005satin finish4M10192727,54310276367,595109132470 on request
K0122.4101X80jet black RAL 9005satin finish4M10192727,54310276367,595109132480 on request
K0122.4101X90jet black RAL 9005satin finish4M10192727,54310276367,595109132490 on request
K0122.4121X20jet black RAL 9005satin finish4M12192727,54310276367,595109132420 on request
K0122.4121X25jet black RAL 9005satin finish4M12192727,54310276367,595109132425 on request
K0122.4121X30jet black RAL 9005satin finish4M12192727,54310276367,595109132430 on request
K0122.4121X35jet black RAL 9005satin finish4M12192727,54310276367,595109132435 on request
K0122.4121X40jet black RAL 9005satin finish4M12192727,54310276367,595109132440 on request
K0122.4121X45jet black RAL 9005satin finish4M12192727,54310276367,595109132445 on request
K0122.4121X50jet black RAL 9005satin finish4M12192727,54310276367,595109132450 on request
K0122.4121X55jet black RAL 9005satin finish4M12192727,54310276367,595109132455 on request
K0122.4121X60jet black RAL 9005satin finish4M12192727,54310276367,595109132460 on request
K0122.4121X70jet black RAL 9005satin finish4M12192727,54310276367,595109132470 on request
K0122.4121X80jet black RAL 9005satin finish4M12192727,54310276367,595109132480 on request
K0122.4121X90jet black RAL 9005satin finish4M12192727,54310276367,595109132490 on request
K0122.5121X25jet black RAL 9005satin finish5M12233132491231,57377,5110126152625 on request
K0122.5121X30jet black RAL 9005satin finish5M12233132491231,57377,5110126152630 on request
K0122.5121X35jet black RAL 9005satin finish5M12233132491231,57377,5110126152635 on request
K0122.5121X40jet black RAL 9005satin finish5M12233132491231,57377,5110126152640 on request
K0122.5121X45jet black RAL 9005satin finish5M12233132491231,57377,5110126152645 on request
K0122.5121X50jet black RAL 9005satin finish5M12233132491231,57377,5110126152650 on request
K0122.5121X55jet black RAL 9005satin finish5M12233132491231,57377,5110126152655 on request
K0122.5121X60jet black RAL 9005satin finish5M12233132491231,57377,5110126152660 on request
K0122.5121X70jet black RAL 9005satin finish5M12233132491231,57377,5110126152670 on request
K0122.5121X80jet black RAL 9005satin finish5M12233132491231,57377,5110126152680 on request
K0122.5121X90jet black RAL 9005satin finish5M12233132491231,57377,5110126152690 on request
K0122.5161X25jet black RAL 9005satin finish5M16233132491231,57377,5110126152625 on request
K0122.5161X30jet black RAL 9005satin finish5M16233132491231,57377,5110126152630 on request
K0122.5161X35jet black RAL 9005satin finish5M16233132491231,57377,5110126152635 on request
K0122.5161X40jet black RAL 9005satin finish5M16233132491231,57377,5110126152640 on request
K0122.5161X45jet black RAL 9005satin finish5M16233132491231,57377,5110126152645 on request
K0122.5161X50jet black RAL 9005satin finish5M16233132491231,57377,5110126152650 on request
K0122.5161X55jet black RAL 9005satin finish5M16233132491231,57377,5110126152655 on request
K0122.5161X60jet black RAL 9005satin finish5M16233132491231,57377,5110126152660 on request
K0122.5161X70jet black RAL 9005satin finish5M16233132491231,57377,5110126152670 on request
K0122.5161X80jet black RAL 9005satin finish5M16233132491231,57377,5110126152680 on request
K0122.5161X90jet black RAL 9005satin finish5M16233132491231,57377,5110126152690 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33