Product groups
Cam levers, plastic with elastomer lock, plastic thrust washer and steel stud
K0118

Cam levers, plastic with elastomer lock, plastic thrust washer...

go back

Item description/product images

DescriptionMaterial:

Handle and thrust washer fibreglass reinforced plastic PA 66.
Hinge pin 1.4305 stainless steel.
Stud and washer steel grade 5.8.
Expanding bush PUR elastomer.

Version:Handles and thrust washer black.
Hinge pins bright.
Screw, washer, locknut and thrust washer trivalent blue-passivated.
Note:Actuating the handle causes the elastomer bush to expand and form to the surrounding surface.
The amount of expansion of the elastomer bush and hence the clamping force can be adjusted by tightening or loosening the locknut.
The thread lock in the nut also ensures that the preset clamping force remains unchanged when the clamp is released.
Application:The specified holding forces are not suitable for constant loads.
We would be happy to supply samples to test on your application.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0118 Cam levers, plastic with elastomer lock, plastic thrust washer and steel stud 283 kB

Drawings

Cam levers, plastic with elastomer lock, plastic thrust washer and steel stud

Item selection/filter

Order No.DD1BB1HH1H2H3AA1SWClamping force ca. N
clamp bore
(no permanent load)
Clamping force ca. N
plate clamping
(no permanent load)
CADAcc.PriceOrder
K0118.121112X121218,122161423,212,851271,579,61010050 on request
K0118.121114X121418,122161423,212,851271,579,61015060 on request
K0118.221116X201627,1332416,227,814,72099,91101335060 on request
K0118.221118X201827,1332416,227,814,72099,911013350100 on request
K0118.221120X202027,1332416,227,814,72099,911016350100 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33