- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Clamping levers
- Tension levers
- K0108
Tension levers internal thread
- K0108
Tension levers external thread
- K0109
Tension levers internal thread, stainless steel
- K0109
Tension levers external thread, stainless steel
- K0112
Tension levers, safety, internal thread
- K0112
Tension levers safety external thread
- K0114
Tension levers, flat, internal thread
- K0114
Tension levers, flat, external thread
- K0129
Tension levers flat, internal thread, stainless steel
- K0129
Tension levers flat external thread, stainless steel
- K0174
Levers DIN 99
- K0176
Tension levers
- K1444
Tension levers stainless steel
- K0177
Tension levers flat
- K0128
Ratchet levers
- Cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0108_0Tension levers with external thread, 0 degrees |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Steel parts grade 5.8. Ball knob black plastic.Version:Powder-coated with fine texture, black.On request:Other threads, screw lengths and special versions. Dimensions “H1” and “A” available in other lengths at extra charge.Drawing reference:1) flat point DIN EN ISO 4753 Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | X | L | A=Handle length | D | D1 | D2 | D3 | H | H1 | H2 | H4 | No. of teeth | CAD | Acc. | Price | Order |
---|
K0108.1082X15 | 0° | M8 | 15 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | on request | | K0108.1082X20 | 0° | M8 | 20 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | on request | | K0108.1082X25 | 0° | M8 | 25 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | on request | | K0108.1082X30 | 0° | M8 | 30 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | on request | | K0108.1082X40 | 0° | M8 | 40 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | on request | | K0108.1082X50 | 0° | M8 | 50 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | on request | | K0108.1082X60 | 0° | M8 | 60 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | on request | | K0108.1102X15 | 0° | M10 | 15 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | on request | | K0108.1102X20 | 0° | M10 | 20 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | on request | | K0108.1102X25 | 0° | M10 | 25 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | on request | | K0108.1102X30 | 0° | M10 | 30 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | on request | | K0108.1102X40 | 0° | M10 | 40 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | on request | | K0108.1102X50 | 0° | M10 | 50 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | on request | | K0108.1102X60 | 0° | M10 | 60 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | on request | | K0108.1122X15 | 0° | M12 | 15 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | on request | | K0108.1122X20 | 0° | M12 | 20 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | on request | | K0108.1122X25 | 0° | M12 | 25 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | on request | | K0108.1122X30 | 0° | M12 | 30 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | on request | | K0108.1122X40 | 0° | M12 | 40 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | on request | | K0108.1122X50 | 0° | M12 | 50 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | on request | | K0108.1122X60 | 0° | M12 | 60 | 92 | 16 | 24 | 25 | 10 | 44,5 | 4,5 | 37 | 49,5 | 22 | | | on request | | K0108.2122X20 | 0° | M12 | 20 | 111 | 19 | 28 | 32 | 12 | 51,5 | 5,5 | 42 | 57,5 | 24 | | | on request | | K0108.2122X25 | 0° | M12 | 25 | 111 | 19 | 28 | 32 | 12 | 51,5 | 5,5 | 42 | 57,5 | 24 | | | on request | | K0108.2122X30 | 0° | M12 | 30 | 111 | 19 | 28 | 32 | 12 | 51,5 | 5,5 | 42 | 57,5 | 24 | | | on request | | K0108.2122X40 | 0° | M12 | 40 | 111 | 19 | 28 | 32 | 12 | 51,5 | 5,5 | 42 | 57,5 | 24 | | | on request | | K0108.2122X50 | 0° | M12 | 50 | 111 | 19 | 28 | 32 | 12 | 51,5 | 5,5 | 42 | 57,5 | 24 | | | on request | | K0108.2122X60 | 0° | M12 | 60 | 111 | 19 | 28 | 32 | 12 | 51,5 | 5,5 | 42 | 57,5 | 24 | | | on request | | K0108.3122X20 | 0° | M12 | 20 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | on request | | K0108.3122X25 | 0° | M12 | 25 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | on request | | K0108.3122X30 | 0° | M12 | 30 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | on request | | K0108.3122X40 | 0° | M12 | 40 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | on request | | K0108.3122X50 | 0° | M12 | 50 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | on request | | K0108.3122X60 | 0° | M12 | 60 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | on request | | K0108.3122X70 | 0° | M12 | 70 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | on request | | K0108.3122X80 | 0° | M12 | 80 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | on request | | K0108.3122X90 | 0° | M12 | 90 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | on request | | K0108.3162X20 | 0° | M16 | 20 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | on request | | K0108.3162X25 | 0° | M16 | 25 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | on request | | K0108.3162X30 | 0° | M16 | 30 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | on request | | K0108.3162X40 | 0° | M16 | 40 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | on request | | K0108.3162X50 | 0° | M16 | 50 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | on request | | K0108.3162X60 | 0° | M16 | 60 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | on request | | K0108.3162X70 | 0° | M16 | 70 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | on request | | K0108.3162X80 | 0° | M16 | 80 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | on request | | K0108.3162X90 | 0° | M16 | 90 | 134,5 | 23 | 33 | 32 | 13 | 58 | 6 | 47 | 65 | 26 | | | on request | | K0108.4162X30 | 0° | M16 | 30 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | on request | | K0108.4162X40 | 0° | M16 | 40 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | on request | | K0108.4162X50 | 0° | M16 | 50 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | on request | | K0108.4162X60 | 0° | M16 | 60 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | on request | | K0108.4162X70 | 0° | M16 | 70 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | on request | | K0108.4162X80 | 0° | M16 | 80 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | on request | | K0108.4162X90 | 0° | M16 | 90 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | on request | | K0108.4202X30 | 0° | M20 | 30 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | on request | | K0108.4202X40 | 0° | M20 | 40 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | on request | | K0108.4202X50 | 0° | M20 | 50 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | on request | | K0108.4202X60 | 0° | M20 | 60 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | on request | | K0108.4202X70 | 0° | M20 | 70 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | on request | | K0108.4202X80 | 0° | M20 | 80 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | on request | | K0108.4202X90 | 0° | M20 | 90 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | on request | | K0108.4242X30 | 0° | M24 | 30 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | on request | | K0108.4242X40 | 0° | M24 | 40 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | on request | | K0108.4242X50 | 0° | M24 | 50 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | on request | | K0108.4242X60 | 0° | M24 | 60 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | on request | | K0108.4242X70 | 0° | M24 | 70 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | on request | | K0108.4242X80 | 0° | M24 | 80 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | on request | | K0108.4242X90 | 0° | M24 | 90 | 134 | 30 | 41 | 32 | 13 | 68,5 | 7,5 | 56,5 | 76,5 | 36 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|