Product groups

Item description/product images

DescriptionMaterial:Carbon steel.Version:Black oxidised.Note:The height of the hook clamps and hook clamp holders can be raised using these riser bars.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0018 Riser bars 173 kB

Drawings

Riser bars

Item selection/filter

Order No.D1D2D3L

L1L2SWTightening
torque
max. Nm
CADAcc.PriceOrder
K0018.08032M8M8243251202229,4 on request
K0018.08040M8M8244059202229,4 on request
K0018.08050M8M8245069202229,4 on request
K0018.08065M8M8246584202229,4 on request
K0018.12050M12M12405080353649 on request
K0018.12065M12M12406595353649 on request
K0018.12080M12M124080110353649 on request
K0018.12100M12M1240100130353649 on request
K0018.12125M12M1240125155353649 on request
K0018.12160M12M1240160190353649 on request
K0018.12200M12M1240200230353649 on request
K0018.16050M16M16505080354678,4 on request
K0018.16065M16M16506595354678,4 on request
K0018.16080M16M165080110354678,4 on request
K0018.16100M16M1650100130354678,4 on request
K0018.16125M16M1650125155354678,4 on request
K0018.16160M16M1660160190355578,4 on request
K0018.16200M16M1660200230355578,4 on request