Product groups
Hook clamps with collar and cam lever
K0013

Hook clamps with collar and cam lever

go back

Item description/product images

DescriptionMaterial:Body and hook, high-carbon steel.
Handles, cast aluminium EN AC-46200.
Thrust washer, fibreglass reinforced plastic PA 66 GF 35-X.
Hinge pin, stud and washer stainless steel 1.4305.
Version:Body and hook tempered and black oxidised.
Handles, black powder-coated.
Thrust washer black.
Hinge pin, stud and washer bright.
Note:Ideal for clamping where the parts are to be inserted from above as the hook can be swivelled out of the way.

The exact clamping height is set by the fine thread on the stud using a screwdriver. This setting can be secured with the locking screw. The length S corresponds to the cam travel.
Drawing reference:
1) Locking screw for pin
2) Screw for fine adjustment of lever
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0013 Hook clamps with collar and cam lever 179 kB

Drawings

Hook clamps with collar and cam lever

Item selection/filter

Order No.D

D1D2HH1H2H3LL1L2ABPRSWTravel
S
F
kN
Hand
force
FH N
CADAcc.PriceOrder
K0013.206M620M6x0,55660531099870,421,52030171,24120 on request
K0013.208M820M6x0,55660531099870,421,52030171,24120 on request
K0013.210M1025M8x0,75727967121213109633,32540191,58350 on request
K0013.212M1232M8x0,75889682181818129633,33050271,58350 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33