HEINRICH KIPP WERK will be exhibiting at the IBA Munich, Germany between 15.09 and 20.09. IBA is the leading world fair of bakery and confectionery craft.
Topics in focus:
- raw materials - production technology - edv systems - process optimization
Be there when more than 1,100 exhibitors from nearly 40 countries present the key market innovations.
NOVOnox hygienic
The NOVOnox hygienic stainless steel product line targets the foodstuff, pharmaceutical, chemical and packaging sectors. KIPP has Hygienic DESIGN standard and operating parts in its range. These have smooth surfaces so that germs, product residues and dirt are easily cleaned off. Radii, transitions and chamfers are also designed to prevent wetting so that these can also be kept permanently clean.