Product groups
AMB
Stuttgart
10.09. - 14.09.2024
Hall 1, booth H82

KIPP at AMB 2018

HEINRICH KIPP WERK will be exhibiting at the AMB in Stuttgart, Germany between 18 and 22 September 2018. Around 1500 exhibitors from more than 30 countries will be exhibiting at this international trade fair for metal processing and displaying the newest developments and branch trends.

Focus of the AMB exhibition:

- Material removal machine tools
- Machining tools and workholding devices
- Measuring technology and Quality control
- Robotic, workpiece and tool handling technology
- Industrial Software & Engineering - Components, Component groups and Accessories

KIPP products in focus

5-axis module clamping system 138

Difficult machining made easy - The UNI lock 5-axis basic module system size 138 is designed to clamp large and heavy workpieces. The system size 138 is, in addition to the clamping systems 80 and 50 now the third version to be included in the product range of 5-axis modular clamping systems.

- Variable clamping of the workpiece
- Very high repeat accuracy
- Flexible positioning possibilities

To product overview

Workpiece stabiliser

the workpiece stabiliser has been developed specifically for minimising vibrations and oscillations when machining sensitive and thin-walled workpieces.This system is extremely flexible thanks to its different methods of fixing to the workpiece and the machine table.

- Optimum adaptation to workpieces due to 3D ball joint
- Universally compatible to T-slot machine table, grid systems and UNIlock
  zero-point clamping systems
- The fine adjustment enables adjustment in both directions

To product overview

Do you have any questions, or would you like to know more about our products and the HEINRICH KIPP WERK? At the exhibition we offer you the possibility to meet our professional experts and obtain comprehensive information about our products and innovations on display.
Contact person

Werner Schreiner

Tel: 07454 / 793 - 34  

            

werner.schreiner@kipp.com

Marc Geiser

Telephone: +49 (0)7454 / 793 - 7670


marc.geiser@kipp.com