Product groups

BI-MU
Milano, Italy
09.10. - 13.10.2018

Hall 13, booth B13

KIPP at BI-MU 2018

KIPP Italia exhibited at BI-MU in Milan from 9 to 13 October. Over 1000 exhibitors from 27 countries presented current products, the latest developments and industry trends at this international trade fair for machines, tools and automation.

Focuses of BI-MU:

- Automation and robotics
- Tools, parts and accessories
- IoT
- Digital manufacturing
- Mechatronics
- Augmented reality

KIPP products in focus

5-axis module clamping system 138

Difficult machining made easy - The UNI lock 5-axis basic module system size 138 is designed to clamp large and heavy workpieces. The system size 138 is, in addition to the clamping systems 80 and 50 now the third version to be included in the product range of 5-axis modular clamping systems.

- Variable clamping of the workpiece
- Very high repeat accuracy
- Flexible positioning possibilities

To product overview

KIPP operating parts

Spring plungers are used for clamping workpieces. They are extremely versatile when be used as positioning aid, indexing element or clamping element. Indexing plungers and ball lock pins enable a component to be indexed or locked.

Advantages:

- Versatile
- Easy to use
- High manufacturing quality

To product overview

Do you have any questions, or would you like to know more about our products and the HEINRICH KIPP WERK? At the exhibition we offer you the possibility to meet our professional experts and obtain comprehensive information about our products and innovations on display.
Contact

Riccardo Spataro
Telephone: +39 029 4552651
Mobile: +39 3737622034

riccardo.spataro@kipp.it

Fabio Graziosi
Telephone: +39 029 4552652
Mobile: +39 3487648204

fabio.graziosi@kipp.it