Product groups

1.4401 stainless steel

go back

Austenitic chromium-nickel-molybdenum stainless steel (1.4401)

Code

X5CrNiMo17-12-2

US standard (AISI)

316

Composition

Alloying components [%]

C:  0 - 0.07

Cr: 16.50 - 18.50

Mn: 0 - 2.00

Mo: 2.00 - 2.50

N: 0 - 0.10

Ni: 10.00 - 13.00

P:  0 - 0.045

S:  0 - 0.015 (0.030*)

Si: 0 - 1.00

Remainder: Fe

Stainless steel grade

A4

Density [g/cm³]

8.0

Nickel migration

[µg/(cm² x week)] in artificial perspiration (pH 4.5)

<0.05

Yield point

Rp0.2 [N/mm²]

≥200

Tensile strength

Rm [N/mm²]

500 - 700

Corrosion resistance

- Very good

- Resistant to moderate chloride and salt concentrations, and to the conditions encountered within the food industry

- Susceptible to intergranular corrosion

Machinability

Medium

Weldability

Medium

Other properties

- Austenitic non-magnetic structure

- Can be mechanically polished to a brilliant sheen

- Suitability for electropolishing: very good

- For use in the temperature range -50 - 600°C

Main uses

General applications involving high levels of corrosive stress within the following sectors:

- Food industry

- Swimming pool technology

- Oil industry

- Construction industry

- Chemical industry

- Medical engineering

Back to overview

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33