Product groups

1.4034 stainless steel

go back

Martensitic chromium stainless steel, can be hardened (1.4034)

Abbreviation

X46Cr13

US-Standard (AISI)

420

Composition

Alloy components [%]

C: 0,43 - 0,50
Cr: 12,50 - 14,50
Mn: 0 - 1,00
P: 0 - 0,04
S: 0 - 0,015 (0,030*)
Si: 0 - 1,00
Remainder: Fe

Stainless steel grade

C-

Density [g/cm³]

7.7

Yield pont

Rp0,2 [N/mm²]

≥600

 

Tensile strength

Rm [N/mm²]

≤800

Corrosion resistance

- Medium
- Resistant in chloride-free media, weak lyes and acids
- Susceptible to intergranular corrosion
- Optimum resistance, tempered and polished

Machinability

poor

Weldability

poor

Other properties

- Nickel-free martensitic ferromagnetic structure

- Can be hardened to HRC 55 (Rm:1700-1900N/mm²)

- Can be mechanically polished to a high gloss

- Suitability for electropolishing: medium

Main applications

- Table and rotary knives

- Razors, scissors

- Rolling bearings

- Ice skates

- Surgical instruments

- Measuring tools

- Products for the medical and pharmaceutical industry

Back to overview

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33