HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Scales, vernier scale and zero marks stainless steel, self-adhesive
K0759

Linear scales self-adhesive, stainless steel

go back

Item description/product images

Show/filter all items
DescriptionMaterial:Stainless steel 1.4310.Version:Bright.Note:Rigid design stainless steel linear scales with self-adhesive back.
Cross section 15 x 1 mm.

Matt surface and black high contrast graduations. The graduations are deep lasered.
On request:– Zero mark lower right or centre
– Graduations upper right or both sides
– Other lengths
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0759 Linear scalesself-adhesive, stainless steel 141 kB

Drawings (total overview)

Linear scalesself-adhesive, stainless steel

Stainless steel linear scales, self-adhesive

More information

Drawings

Stainless steel linear scales, self-adhesive

Item selection/filter

Order No.Product typeAssembly
position
Zero pointDivisionGraduationsBHLCADAcc.PriceOrder
K0759.000010X0300-horizontalleft1 mmbottom151300 on request
K0759.000010X0500-horizontalleft1 mmbottom151500 on request
K0759.000010X0700-horizontalleft1 mmbottom151700 on request
K0759.000010X1000-horizontalleft1 mmbottom1511000 on request
K0759.010010X0300-verticaltop1 mmleft151300 on request
K0759.010010X0500-verticaltop1 mmleft151500 on request
K0759.010010X0700-verticaltop1 mmleft151700 on request
K0759.010010X1000-verticaltop1 mmleft1511000 on request

Nonius and zero reference, stainless steel, self-adhesive

More information

Drawings

Nonius and zero reference, stainless steel, self-adhesive

Item selection/filter

Order No.
Product typeAssembly
position
Zero pointGraduationsBHCADAcc.PriceOrder
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33