HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups

Item description/product images

DescriptionMaterial:Polyamide fibreglass reinforced.Version:black.Note:For fastening sensors and limit switches to aluminium profiles or panel elements.

Fastening pieces are available for various aluminium profile slot sizes. The fastening piece provides a positive rotation lock and can be adjusted in 15 increments. With no fastening piece the sensor holder can be infinitely adjusted in the angle.
Drawing reference:
1) Fastening piece
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1281 Sensor holder 271 kB

Drawings

Sensor holder

Item selection/filter

Order No.DescriptionD

NCADAcc.PriceOrder
K1281.080Sensor holder8- on request
K1281.120Sensor holder12- on request
K1281.905locking piece-5 on request
K1281.906locking piece-6 on request
K1281.908locking piece-8 on request
K1281.910locking piece-10 on request