HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Linear actuator connector clamps, flange
K0498

Linear actuator connector clamps, flange

go back

Item description/product images

DescriptionMaterial:Cast aluminium.
DIN 7984 screws and DIN 985 nuts steel.
Version:Black powder-coated.
Screws and nuts galvanized.
Note:* Elongated holeOn request:Levers for locking.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0498 Linear actuator connector clamps flange 227 kB
 Technical information on the linear actuators 84,7 kB

Drawings

Linear actuator connector clamps, flange

Item selection/filter

Order No.Type E

A

BCDM1M2M3M4M5V1CADAcc.PriceOrder
K0498.18183742,5505,5 (2x)18-40--M6x16 on request
K0498.30305563786,5* (2x)30-60-53M8x25 on request
K0498.404080871058,5* (4x)4252826080M10x30 on request
K0498.50509210013010,5* (4x)50601006298M10x35 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2018 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33