- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- K0472
Tube clamps, cross, plastic
- K0472
Tube clamps, cross, aluminium
- K0472
Tube clamps, cross, aluminium
- K0472
Tube clamps cross stainless steel
- K0473
Tube clamps, cross, plastic
- K0473
Tube clamps, cross, aluminium
- K0474
Tube clamps, cross, plastic
- K0474
Tube clamps, cross, aluminium
- K0475
Tube clamps T-angle plastic
- K0475
Tube clamps T-angle aluminium
- K0475
Tube clamps T-angle stainless steel
- K0476
Tube clamps T-angle plastic
- K0476
Tube clamps T-angle aluminium
- K0476
Tube clamps, right-angle, aluminium
- K0477
Tube clamps, base, plastic
- K0477
Tube clamps, base, aluminium
- K0477
Tube clamps base stainless steel
- K0478
Tube clamps, base, plastic
- K0478
Tube clamps, base, aluminium
- K0479
Tube clamps, flange, plastic
- K0479
Tube clamps, flange, aluminium
- K0479
Tube clamps, flange, aluminium
- K0479
Tube clamps flange stainless steel
- K0480
Tube clamps, flange, plastic
- K0480
Tube clamps, flange, aluminium
- K0481
Tube clamps, straight, plastic
- K0483
Tube clamps, straight, plastic
- K0484
Tube clamps swivel half, sunken teeth, plastic
- K0485
Tube clamps swivel half, raised teeth, plastic
- K0486
Tube clamps swivel half, sunken teeth, plastic
- K0487
Tube clamps swivel base, sunken teeth, plastic
- K0488
Tube clamps, swivel, plastic
- K0488
Tube clamps, swivel, aluminium
- K0489
Tube clamps, swivel, plastic
- K0489
Tube clamps, swivel, aluminium
- K0490
Tube clamps, swivel base, plastic
- K0490
Tube clamps, swivel base, aluminium
- K0491
Reducer sleeves square
- K0492
Reducer sleeves round
- K0493
Round and square tubes
- K0494
Tube end plugs
- K0495
Linear actuators
- K0496
Linear actuator connector clamps, cross
- K0497
Linear actuator connector clamps, cross
- K0498
Linear actuator connector clamps, flange
- K0499
Linear actuator connector clamps, base
- K0615
Square tube connectors straight
- K0616
Square tube connectors two-way
- K0617
Square tube connectors three-way, flat
- K0618
Square tube connectors four-way, flat
- K0619
Square tube connectors three-way
- K0620
Square tube connectors four-way
- K0621
Square tube connectors five-way
- K0622
Square tube connectors six-way
- K0623
Square tube connectors three-way with tapped hole
- K0624
Square tube connectors four-way with tapped hole
- K0625
Square tube connectors two-way swivel
- K0626
Square tube connectors three-way swivel
- K0627
Square tubes
- K0628
Square tubes single-finned
- K1042
Straps
- K1043
Angles
- K1045
Angle sets Type I
- K1046
Angle sets Type B
- K1047
Angle elements T1 Type I
- K1048
Angle elements T2 Type I
- K1049
Clamping angles Type I
- K1050
Joint angles Type I
- K1051
Joints Type B and Type I
- K1053
End caps Type B and Type I
- K1054
Cover and adapter profiles Type B and Type I
- K1055
Cover profile Type I
- K1056
Slide rail Type I
- K1057
Foot plates Type B and Type I
- K1278
Cable tie block
- K1279
Cable clips
- K1280
Cable clips with T-slot key
- K1281
Sensor holders
- K1282
Earthing terminal type I
- K1283
Potential equaliser type I
- Telescopic slides
- Latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0480Tube clamps, flange, plastic |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Thermoplastic. DIN 7984 screws and DIN 985 nuts steel.Version:Black. Screws and nuts galvanized.Note:These flange clamps are for 30 mm square tubes. Use reducer sleeves K0491 if smaller tubes are to be clamped or a conversion from square to round tubes is required.On request:Plastic levers for locking.Accessory:- Reducer sleeves K0491 - Round and square tubes K0493Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | A | CAD | Acc. | Price | Order |
---|
K0480.30 | 30 |  |  | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|