Product groups
Protective caps, plastic for square tubes
K2029

Protective caps, plastic for square tubes

go back

Item description/product images

Back to group overview
DescriptionMaterial:Body polyethylene.Version:Body black.Application:The caps serve as protection against sharp edges on pipes.Assembly:They can be pushed in by hand or tapped in with a plastic hammer.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2029 Protective caps, plastic for square tubes 189 kB

Drawings (total overview)

Protective caps, plastic for square tubes

Item selection/filter

Order No.FormForm definitionA

BHLCADAcc.PriceOrder
K2029.2020Asquare20-224 on request
K2029.2525Asquare25-223 on request
K2029.3030Asquare30-223 on request
K2029.4040Asquare40-328 on request
K2029.5050Asquare50-228 on request
K2029.3015Brectangular3015222 on request
K2029.4020Brectangular402028 on request