HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
NOVOnox hygienic Tools
K1363

NOVOnox hygienic Tools

go back

Item description/product images

DescriptionMaterial:Tools: tool steel.
Protective insert: PETP.
Protective cap: AlSi1MgMn.
Version:- Protective caps for open-ended spanners 7 / 8 / 10 / 13 / 16 / 18 and 24 mm
- Protective inserts for ring spanners 7 / 8 / 10 / 13 / 16 / 18 and 24 mm
- Protective inserts for sockets 7 / 8 / 10 / 13 / 16 / 18 and 24 mm
- Spanners and sockets designed for the inserts and caps
- Socket wrench ½“ length 275 mm
- Socket wrench ½“ length 199 mm
- Extensions ½“ lengths 248 mm, 76 mm and 45 mm
- Swivel extension ½“ length 46 mm
- Universal joint ½“ length 70 mm
- Tommy bar ½“ length 298 mm
Note:Tool set with ½" drive and protective insert specially designed for tightening and loosening screw connections with sensitive surfaces - see article No. K1361 and K1362.
Apart from a complete set of protective caps and inserts, the tool case also contains the matching special tools. To complete the set normal drive and aid tools are also included.
All parts are set into a special moulding and prevented from falling out when the case is opened. The case itself can be fully opened 180° so that all tools and parts are immediately available. It is also immediately obvious if all protective inserts are available in adequate amounts or if they must be specifically re-ordered.
Application:Fastening of surface sensitive nuts and screws for hygienic areas. Additionally, soiling due to contact corrosion is reliably prevented.
Also for other sensitive visible parts on automobiles and motorbikes and in the sanitary branches.
On request:Other AF sizes, tools and protective inserts for ¼“ drive.Attention:To prevent contact corrosion the tools should not be used with normal steel fasteners.Special features:
Hygienic DESIGN - the new standardRoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1363 NOVOnox hygienic Tools 229 kB

Item selection/filter

Order No.

DescriptionCADAcc.PriceOrder
K1363.1Tool set on request