- K1362
Combination spanner with protective caps
- K1361
Sockets and plastic inserts
- K2243
Protective jaws for pliers wrench
- K2242
Pliers wrench with protective jaws
- K0787
Hook wrench with lug DIN 1810A enhanced
- K2400
Hinged hook hook wrench with lug
- K2401
Hook wrench with pin DIN 1810B
- K2058
Face pin spanner adjustable, cranked
- K2510
Assembly tools for two-part hexagon nuts
- K2181
Face pin spanner, adjustable
- K1629
Clip-in bins, plastic, for type I and type B profile slots and mounting profiles
- K1629
Clip-in bins, antistatic plastic for mounting profiles
- K1630
Swivel adapter, plastic, for profile slots
- K1630
Swivel adapter, antistatic plastic, for profile slots
- K1631
Clip-in shell bins, plastic, for profile slots type I and type B and mounting profiles
- K1631
Clip-in shell bins, antistatic plastic, for profile slots type I and type B and mounting profiles
- K1632
Cup holder plastic for aluminium profiles, closed or open
- K1632
Cup holder plastic, antistatic for aluminium profiles, closed
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
|
K1361Sockets and plastic inserts |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Socket tool steel. Insert special PETP.Version:Socket chromium-plated.Note:Socket: Socket with 1/2" drive, made by Hazet. Specially modified, for holding the plastic inserts. The plastic inserts are securely held by the inner form and length of the socket. Optimal drive torque is transmitted to the screw head. By careful use, metallic contact between the socket and the hex head is prevented. Contact corrosion is eliminated.
Plastic insert: Plastic inserts for tightening and loosening the screws and nuts of the KIPP product range NOVOnox hygienic. Polished and sensitive surfaces are protected and a later contact corrosion is avoided. The inserts are pressed into the special socket manually. The form fit and locking device ensures an optimal hold in the socket. No special tools are required to exchange the worn out inserts. By a defined tightening torque (grade 6.8) the plastic inserts have a life expectancy of up to 1000 alternating cycles. Drawing reference:A) Socket B) Plastic insert Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Item | D=outside diameter | D1 | L | T | SW=key width | SW1 | CAD | Acc. | Price | Order |
|---|
| K1361.1012 | Socket | 15,3 | 22 | 36,6 | 10,6 | 10 | - |  | | on request | | | K1361.1112 | Socket | 16,6 | 22 | 37,3 | 10,1 | 11 | - |  | | on request | | | K1361.1312 | Socket | 19,1 | 22 | 37,3 | 10,6 | 13 | - |  | | on request | | | K1361.1612 | Socket | 22,9 | 23,6 | 37,1 | 11,3 | 16 | - |  | | on request | | | K1361.1912 | Socket | 26,6 | 23 | 37 | 13,2 | 19 | - |  | | on request | | | K1361.2112 | Socket | 29 | 25 | 36,8 | 12,9 | 21 | - |  | | on request | | | K1361.2712 | Socket | 35,2 | 25 | 44,4 | 18,1 | 27 | - |  | | on request | | | K1361.0502 | Protective insert | - | - | 18 | 6 | 10 | 5 |  | | on request | | | K1361.0503 | Protective insert | - | - | 18 | 6 | 10 | 5,5 |  | | on request | | | K1361.0603 | Protective insert | - | - | 18 | 6 | 10 | 6 |  | | on request | | | K1361.0704 | Protective insert | - | - | 18 | 6 | 10 | 7 |  | | on request | | | K1361.0805 | Protective insert | - | - | 18 | 6 | 11 | 8 |  | | on request | | | K1361.1006 | Protective insert | - | - | 19,5 | 10 | 13 | 10 |  | | on request | | | K1361.1107 | Protective insert | - | - | 21,5 | 11 | 16 | 11 |  | | on request | | | K1361.1308 | Protective insert | - | - | 21,5 | 11 | 16 | 13 |  | | on request | | | K1361.1610 | Protective insert | - | - | 22 | 13,5 | 19 | 16 |  | | on request | | | K1361.1710 | Protective insert | - | - | 21,5 | 12 | 21 | 17 |  | | on request | | | K1361.1812 | Protective insert | - | - | 21,5 | 12 | 21 | 18 |  | | on request | | | K1361.1913 | Protective insert | - | - | 21,5 | 12 | 21 | 19 |  | | on request | | | K1361.2114 | Protective insert | - | - | 26,5 | 18 | 27 | 21 |  | | on request | | | K1361.2214 | Protective insert | - | - | 26,5 | 18 | 27 | 22 |  | | on request | | | K1361.2416 | Protective insert | - | - | 26,5 | 18 | 27 | 24 |  | | on request | |
Other items in this category |
|
| Availability Here you can check item's availability. |
|