- K1362
Combination spanner with protective caps
- K1361
Sockets and plastic inserts
- K2243
Protective jaws for pliers wrench
- K2242
Pliers wrench with protective jaws
- K0787
Hook wrench with lug DIN 1810A enhanced
- K2400
Hinged hook hook wrench with lug
- K2401
Hook wrench with pin DIN 1810B
- K2058
Face pin spanner adjustable, cranked
- K2510
Assembly tools for two-part hexagon nuts
- K2181
Face pin spanner, adjustable
- K1629
Clip-in bins, plastic, for type I and type B profile slots and mounting profiles
- K1629
Clip-in bins, antistatic plastic for mounting profiles
- K1630
Swivel adapter, plastic, for profile slots
- K1630
Swivel adapter, antistatic plastic, for profile slots
- K1631
Clip-in shell bins, plastic, for profile slots type I and type B and mounting profiles
- K1631
Clip-in shell bins, antistatic plastic, for profile slots type I and type B and mounting profiles
- K1632
Cup holder plastic for aluminium profiles, closed or open
- K1632
Cup holder plastic, antistatic for aluminium profiles, closed
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
|
K1362Combination spanner with protective caps |
go back |
|
|
DescriptionMaterial:Combination spanner tool steel. Protective cap AlSi1MgMn.Note:The protective cap was specially developed for tightening and loosening screw connections with sensitive surfaces. With normal tools, the surface of polished screws are so damaged from the first tightening, that cavities are created making easy and effective cleaning no longer possible. The protective caps ensure damage free tightening and loosening of fasteners with outer contours. The soft aluminium leaves no scratches or other damage on sensitive surfaces. By correct and professional use the protective caps have a service life of ca. 1000 operating cycles. Additionally, with the protective caps the risk of contact corrosion is reliably prevented on stainless steel fasteners. The projecting contour largely prevents unintentional contact points between spanner and stainless steel screw. The protective cap is held securely in the spanner by a special moulding or spring clip element. The cap cannot fall out on its own. Worn-out protective caps are changed manually.On request:Other sizes.Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
| Order No. | Item | Version 1 | SW | SW2 | A | A1 | B | B1 | D | D1 | D2 | L | L1 | T | T1 | H | H1 | CAD | Acc. | Price | Order |
|---|
| K1362.10 | Ring spanner | - | 10 | - | 5 | - | 8 | - | 5 | - | - | 154,5 | - | - | - | - | - |  | | on request | | | K1362.11 | Ring spanner | - | 11 | - | 5,5 | - | 8,4 | - | 5 | - | - | 168,5 | - | - | - | - | - |  | | on request | | | K1362.13 | Ring spanner | - | 13 | - | 6,3 | - | 10 | - | 6 | - | - | 193 | - | - | - | - | - |  | | on request | | | K1362.16 | Ring spanner | - | 16 | - | 7 | - | 11,4 | - | 6 | - | - | 230,5 | - | - | - | - | - |  | | on request | | | K1362.19 | Ring spanner | - | 19 | - | 8 | - | 13,5 | - | 7 | - | - | 268,5 | - | - | - | - | - |  | | on request | | | K1362.21 | Ring spanner | - | 21 | - | 8,5 | - | 13,7 | - | 7 | - | - | 292 | - | - | - | - | - |  | | on request | | | K1362.27 | Ring spanner | - | 27 | - | 10,5 | - | 16 | - | 9 | - | - | 380 | - | - | - | - | - |  | | on request | | | K1362.1005 | Protective insert | for open-end spanner | 10 | 5 | - | 9 | - | 17 | - | 2,3 | - | - | 19,4 | 5,6 | - | 8,6 | - |  | | on request | | | K1362.10055 | Protective insert | for open-end spanner | 10 | 5,5 | - | 9 | - | 17 | - | 2,3 | - | - | 19,4 | 5,6 | - | 8,6 | - |  | | on request | | | K1362.1006 | Protective insert | for open-end spanner | 10 | 6 | - | 9 | - | 17 | - | 2,3 | - | - | 19,4 | 5,6 | - | 8,6 | - |  | | on request | | | K1362.1007 | Protective insert | for open-end spanner | 10 | 7 | - | 9 | - | 17 | - | 2,3 | - | - | 19,4 | 5,6 | - | 8,6 | - |  | | on request | | | K1362.1108 | Protective insert | for open-end spanner | 11 | 8 | - | 9 | - | 18 | - | 2,3 | - | - | 20,7 | 5,7 | - | 8,7 | - |  | | on request | | | K1362.1310 | Protective insert | for open-end spanner | 13 | 10 | - | 10 | - | 22 | - | 3 | - | - | 23,2 | 6,7 | - | 10,7 | - |  | | on request | | | K1362.1613 | Protective insert | for open-end spanner | 16 | 13 | - | 13 | - | 27 | - | 3 | - | - | 28,6 | 7,7 | - | 11,7 | - |  | | on request | | | K1362.1915 | Protective insert | for open-end spanner | 19 | 15 | - | 13 | - | 30 | - | 4 | - | - | 32,5 | 8,6 | - | 12,6 | - |  | | on request | | | K1362.1916 | Protective insert | for open-end spanner | 19 | 16 | - | 13 | - | 30 | - | 4 | - | - | 32,5 | 8,6 | - | 12,6 | - |  | | on request | | | K1362.2118 | Protective insert | for open-end spanner | 21 | 18 | - | 13 | - | 32 | - | 4 | - | - | 35 | 9 | - | 13 | - |  | | on request | | | K1362.2119 | Protective insert | for open-end spanner | 21 | 19 | - | 13 | - | 32 | - | 4 | - | - | 35 | 9 | - | 13 | - |  | | on request | | | K1362.2724 | Protective insert | for open-end spanner | 27 | 24 | - | 14 | - | 40 | - | 4 | - | - | 43,8 | 10,8 | - | 15 | - |  | | on request | | | K1362.11005 | Protective insert | for ring spanner | 10 | 5 | - | - | - | - | - | - | 16,5 | - | - | - | 9 | - | 11 |  | | on request | | | K1362.110055 | Protective insert | for ring spanner | 10 | 5,5 | - | - | - | - | - | - | 16,5 | - | - | - | 9 | - | 11 |  | | on request | | | K1362.11006 | Protective insert | for ring spanner | 10 | 6 | - | - | - | - | - | - | 16,5 | - | - | - | 9 | - | 11 |  | | on request | | | K1362.11007 | Protective insert | for ring spanner | 10 | 7 | - | - | - | - | - | - | 16,5 | - | - | - | 9 | - | 11 |  | | on request | | | K1362.11108 | Protective insert | for ring spanner | 11 | 8 | - | - | - | - | - | - | 18 | - | - | - | 9,4 | - | 11,4 |  | | on request | | | K1362.11310 | Protective insert | for ring spanner | 13 | 10 | - | - | - | - | - | - | 21 | - | - | - | 11 | - | 13 |  | | on request | | | K1362.11613 | Protective insert | for ring spanner | 16 | 13 | - | - | - | - | - | - | 25 | - | - | - | 12,4 | - | 14,4 |  | | on request | | | K1362.11915 | Protective insert | for ring spanner | 19 | 15 | - | - | - | - | - | - | 30 | - | - | - | 14,5 | - | 16,5 |  | | on request | | | K1362.11916 | Protective insert | for ring spanner | 19 | 16 | - | - | - | - | - | - | 30 | - | - | - | 14,5 | - | 16,5 |  | | on request | | | K1362.12118 | Protective insert | for ring spanner | 21 | 18 | - | - | - | - | - | - | 32 | - | - | - | 14,7 | - | 16,7 |  | | on request | | | K1362.12119 | Protective insert | for ring spanner | 21 | 19 | - | - | - | - | - | - | 32 | - | - | - | 14,7 | - | 16,7 |  | | on request | | | K1362.12724 | Protective insert | for ring spanner | 27 | 24 | - | - | - | - | - | - | 41 | - | - | - | 17 | - | 19 |  | | on request | |
Other items in this category |
|
| Availability Here you can check item's availability. |
|