Product groups
Plastic grips, round with round opening
K2112

Plastic grips, round with round opening

go back

Item description/product images

Show/filter all items
DescriptionMaterial:PlasticVersion:Red, oil resistant.On request:Other colours.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2112 Plastic grips, round with round opening 145 kB

Drawings (total overview)

Plastic grips, round with round opening

Plastic grips, round with round opening, Form A

More information

Drawings

Plastic grips, round with round opening, Form A

Item selection/filter

Order No.FormD

D1Lfor
toggle clamp
CADAcc.PriceOrder
K2112.055191A19,412,455K1245.06000 on request

Plastic grips, round with round opening, Form B

More information

Drawings

Plastic grips, round with round opening, Form B

Item selection/filter

Order No.FormD

D1Lfor
toggle clamp
CADAcc.PriceOrder
K2112.093211B211893K1250.007000 on request
K2112.107251B25,222,2107K1250.012000, K1253.012000 on request
K2112.099281B282599K1250.014000, K1253.014000 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33