Product groups
Horizontal latch clamps, steel or stainless steel, with catch plate and red plastic grip
K1261

Horizontal latch clamps, steel or stainless steel, with catch...

go back

Item description/product images

DescriptionMaterial:Steel or stainless steel.Version:Electro zinc-plated steel.
Bright stainless steel.
Plastic handle, oil-resistant.
Note:Latch toggle clamps are especially suitable for quickly closing and locking covers and hatches.
The travel can be set by altering the hasp length.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K1261 Toggle clamps latch horizontal with catch plate 356 kB

Drawings (total overview)

Horizontal latch clamps, steel or stainless steel, with catch plate and red plastic grip

Toggle clamps latch horizontal with catch plate, Form A

More information

Drawings

Toggle clamps latch horizontal with catch plate, Form A

Item selection/filter

Order No.FormMain
material
Hand
force
FH N
Traction
force
F1 N
A

A1A2A3A4A5BB1B3B5DD1D2HTravel
path
L min.
Travel
path
L max.
L1Clamping
travel
L2
CADAcc.PriceOrder
K1261.01600Asteel100160026,215,969,919,85,228,2191324,444,431,382,5112,510,430 on request
K1261.11600Astainless steel100160026,215,969,919,85,228,2191324,444,431,382,5112,510,430 on request

Toggle clamps latch horizontal with catch plate, Form B

More information

Drawings

Toggle clamps latch horizontal with catch plate, Form B

Item selection/filter

Order No.FormMain
material
Hand
force
FH N
Traction
force
F1 N
A

A1A2A3A4A5BB1B3B5DD1D2Travel
path
L min.
Travel
path
L max.
HL1Clamping
travel
L2
CADAcc.PriceOrder
K1261.03000Bsteel150300039,7196,811,525,46,444,431,82036,756,3148,7170,34221,645 on request
K1261.07000Bsteel200700060,341,39,519,138,19,55438,130,248,688,5209,1232,876,123,775 on request
K1261.13000Bstainless steel150300039,7196,811,525,46,444,431,82036,756,3148,7170,34221,645 on request
K1261.17000Bstainless steel200700060,341,39,519,138,19,55438,130,248,688,5209,1232,876,123,775 on request