Product groups

Item description/product images

DescriptionNote:Search here for the matching accessory for your article.

Item selection/filter

Order No.Article description

CADAcc.PriceOrder
K0106.05PROTECTIVE CAP, OIL-RESISTANT, FORM:B BEVELLED, D=26 FOR M12, NEOPRENE BLACK on request
K0389.12X525THRUST SCREW M12X52,5, SW=6, STEEL 10.9 BLACK OXIDISED, COMP:BRASS on request
K0389.12X625THRUST SCREW M12X62,5, SW=6, STEEL 10.9 BLACK OXIDISED, COMP:BRASS on request
K0389.12X825THRUST SCREW M12X82,5, SW=6, STEEL 10.9 BLACK OXIDISED, COMP:BRASS on request
K0389.112X521THRUST SCREW M12X52,1, SW=6, STEEL 10.9 BLACK OXIDISED, COMP:POM on request
K0389.112X621THRUST SCREW M12X62,1, SW=6, STEEL 10.9 BLACK OXIDISED, COMP:POM on request
K0389.112X821THRUST SCREW M12X82,1, SW=6, STEEL 10.9 BLACK OXIDISED, COMP:POM on request
K0390.12X60GRUB SCREW WITH THRUST POINT SIMILAR TO DIN6332 D1=M12X50, L1=60, STEEL on request
K0390.12X65GRUB SCREW WITH THRUST POINT SIMILAR TO DIN6332 D1=M12X55, L1=65, STEEL on request
K0390.12X70GRUB SCREW WITH THRUST POINT SIMILAR TO DIN6332 D1=M12X60, L1=70, STEEL on request
K0390.12X80GRUB SCREW WITH THRUST POINT SIMILAR TO DIN6332 D1=M12X70, L1=80, STEEL on request
K0390.12X100GRUB SCREW WITH THRUST POINT SIMILAR TO DIN6332 D1=M12X90, L1=100, STEEL on request
K0391.12X60GRUB SCREW W. BALL THRUST POINT D1=M12X50,2, L1=60, STEEL SW=6  on request
K0391.12X65GRUB SCREW W. BALL THRUST POINT D1=M12X55,2, L1=65, STEEL SW=6  on request
K0391.12X70GRUB SCREW W. BALL THRUST POINT D1=M12X60,2, L1=70, STEEL SW=6  on request
K0391.12X80GRUB SCREW W. BALL THRUST POINT D1=M12X70,2, L1=80, STEEL SW=6  on request
K0392.12THRUST PAD D1=25, FORM:S, STEEL, COMP:STEEL on request
K0393.12THRUST PAD D1=25, SIZE:4, FORM:A, STEEL on request
K0393.212THRUST PAD D1=25, SIZE:4, FORM:C, POLYAMIDE on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2024 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33