Product groups
Telescopic slides, steel for side mounting, full extension, load capacity up to 55 kg
K2365

Telescopic slides, steel for side mounting, full extension,...

go back

Item description/product images

DescriptionMaterial:Slides steel.
Ball cages steel.
Balls, steel.
Version:Slides electro zinc-plated.
Ball cages, electro zinc-plated.
Balls hardened.
Note for ordering:Sold in pairs.Note:By telescopic slides with full extension, the travel is roughly equal to the installed length, which ensures greater comfort and accessibility. When closing, the movement of the telescopic slides is dampened by the soft closing feature and they move automatically into the end position. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The load capacity specified is calculated with a slide spacing of 450 mm and is based on the maximum value with 80,000 cycles.

Not suitable for horizontal mounting.
Temperature range:+10 °C to +40 °C.Advantages:Soft close
Light running
Precise guidance for high lateral stability
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K2365 Telescopic slides, steel for side mounting, full extension, load capacity up to 100 kg 226 kB

Drawings

Telescopic slides, steel for side mounting, full extension, load capacity up to 55 kg

Item selection/filter

Order No.AssemblyProduct typeLoad capacity
per pair
(80,000 cycles) kg
Packaging typeCADAcc.PriceOrder
K2365.0400side mountingstandard451 unit = 1 pair on request
K2365.0450side mountingstandard451 unit = 1 pair on request
K2365.0500side mountingstandard501 unit = 1 pair on request
K2365.0550side mountingstandard501 unit = 1 pair on request
K2365.0600side mountingstandard501 unit = 1 pair on request
K2365.0700side mountingstandard551 unit = 1 pair on request
Order No.A

A1A2A3A4A5A6A7BHTravel
S
LCADAcc.PriceOrder
K2365.040026160192--12816028817,554400,2400 on request
K2365.045026192224--16019232017,554449,4450 on request
K2365.05002616019225628819222438417,554498,6500 on request
K2365.05502619222428832019222441617,554547,6550 on request
K2365.06002622425635238422425648017,554597600 on request
K2365.07002628832044848025628857617,554695,4700 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00  
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Top
Copyright © 2025 HEINRICH KIPP WERK GmbH & Co. KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33