- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- K2451
Telescopic slides, aluminum, for side mounting, full extension, load capacity up to 4 kg
- K2452
Telescopic slides, aluminum, for side mounting, partial extension both sides, load capacity up to 7 kg
- K1566
Telescopic slides, steel for slot mounting, partial extension, load capacity up to 10 kg
- K2453
Telescopic slides, stainless steel, for side mounting, over-extension, load capacity up to 12 kg
- K1567
Telescopic slides, steel for slot mounting, partial extension, load capacity up to 12 kg
- K2368
Telescopic slides, stainless steel, for side mounting, full extension, load capacity up to 15 kg
- K2454
Telescopic slides, stainless steel, for side mounting, partial extension both sides, load capacity up to 18 kg
- K2454_A
Telescopic slides, stainless steel, for side mounting, partial extension both sides, load capacity up to 18 kg, style A
- K2454_B
Telescopic slides, stainless steel, for side mounting, partial extension both sides, load capacity up to 18 kg, style B
- K1568
Telescopic slides, steel for slot mounting, over-extension, load capacity up to 20 kg
- K2089
Steel telescopic slides for side mounting, full extension, load capacity up to 20 kg
- K2090
Steel telescopic slides for side mounting, full extension, load capacity up to 30 kg
- K1569
Telescopic slides, steel for side mounting, full extension, load capacity up to 30 kg
- K2379
Telescopic slides, steel for surface mounting, partial extension both sides, load capacity up to 35 kg
- K1571
Telescopic slides, steel for side mounting, full extension, load capacity up to 35 kg
- K1572
Telescopic slides, steel for side mounting, full extension, load capacity up to 35 kg
- K2022
Linear ball bearing with internal race, steel, load capacity up to 3,959 kg
- K2455
Linear ball bearing with internal race, aluminum, load capacity up to 5 kg
- K2456
Linear ball bearing with internal race, stainless steel, load capacity up to 24 kg
- K1573
Telescopic slides, steel for surface mounting, full extension, load capacity up to 35 kg
- K1574
Telescopic slides, steel for surface mounting, full extension, load capacity up to 35 kg
- K1575
Telescopic slides, steel for side mounting, full extension, load capacity up to 40 kg
- K2380
Telescopic slides, steel for side mounting, full extension, load capacity up to 45 kg
- K1577
Telescopic slides, steel for side mounting, full extension, load capacity up to 45 kg
- K2382
Telescopic slides, steel for side mounting, partial extension both sides, load capacity up to 50 kg
- K2383
Telescopic slides, steel for side mounting, partial extension, load capacity up to 50 kg
- K1710
Telescopic slides, steel for side mounting, partial extension, load capacity up to 50 kg
- K2381
Telescopic slides, steel for side mounting, full extension, load capacity up to 50 kg
- K2384
Telescopic slides, steel for side mounting, over-extension, load capacity up to 55 kg
- K1578
Telescopic slides, steel for side mounting, over-extension, load capacity up to 60 kg
- K1579
Telescopic slides, steel for surface mounting, over-extension, load capacity up to 60 kg
- K2385
Telescopic slides, steel for side mounting, over-extension, load capacity up to 60 kg
- K1711
Telescopic slides, steel for side mounting, partial extension, load capacity up to 65 kg
- K1712
Telescopic slides, stainless steel for side mounting, partial extension, load capacity up to 65 kg
- K1713
Telescopic slides, steel for side mounting, over-extension, load capacity up to 70 kg
- K1714
Telescopic slides, stainless steel for side mounting, over-extension, load capacity up to 70 kg
- K1715
Telescopic slides, stainless steel for side mounting, full extension, load capacity up to 80 kg
- K2367
Stainless steel telescopic slides for side mounting, full extension, load capacity up to 80 kg
- K1580
Telescopic slides, steel for side mounting, over-extension, load capacity up to 90 kg
- K2365
Telescopic slides, steel for side mounting, full extension, load capacity up to 55 kg
- K2366
Telescopic slides, stainless steel, for side mounting, full extension, load capacity up to 90 kg
- K2092
Stainless steel telescopic slides for side mounting, over-extension, load capacity up to 90 kg
- K1716
Telescopic slides, stainless steel for side mounting, over-extension, load capacity up to 90 kg
- K2393
Mounting bracket, steel for telescopic slides
- K2364
Telescopic slides, stainless steel, for side mounting, full extension, load capacity up to 100 kg
- K2369
Telescopic slides, steel for side mounting, over-extension, load capacity up to 100 kg
- K2392
Telescopic slides, steel for side mounting, full extension, load capacity up to 124 kg
- K2390
Telescopic slides, steel for side mounting, over-extension, load capacity up to 82 kg
- K2093
Mounting bracket, steel, for telescopic slides
- K2094
Mounting bracket, steel, for telescopic slides
- K2095
Mounting bracket, steel, for telescopic slides
- K1717
Telescopic slides, steel for side mounting, full extension, load capacity up to 160 kg
- K1718
Telescopic slides, steel for side mounting, over-extension, load capacity up to 160 kg
- K1719
Telescopic slides, steel for side mounting, full extension, load capacity up to 272 kg
- K1720
Telescopic slides, steel for side mounting, full extension, load capacity up to 272 kg
- K1721
Telescopic slides, aluminium for side mounting, full extension, load capacity up to 300 kg
- K2018
Telescopic slides, steel Double-T form, full extension, load capacity up to 305 kg
- K2073
Telescopic slides, steel compact, full extension, load capacity up to 420 kg
- K2074
Telescopic slides, steel compact, full extension, load capacity up to 480 kg
- K2019
Telescopic slides, steel double arrangement, full extension, load capacity up to 133 kg
- K2020
Telescopic slides, steel partial extension, load capacity up to 741 kg
- K2021
Telescopic slides, steel S-form, full extension, load capacity up to 459 kg
- K2087
Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg
- K2088
Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg
- K2391
Telescopic slides, steel for side mounting full extension, load capacity up to 20 kg
- K2091
Steel telescopic slides for side mounting, over-extension, load capacity up to 68 kg
- K2386
Telescopic slides, steel for side mounting, over-extension, load capacity up to 68 kg
- K2387
Telescopic slides, steel for side mounting, over-extension, load capacity up to 68 kg
- K2388
Telescopic slides, steel for side mounting, over-extension, load capacity up to 68 kg
- K2389
Telescopic slides, steel for side mounting, over-extension, load capacity up to 70 kg
- K2096
Mounting bracket, stainless steel, for telescopic slides
- K2097
Grip, steel with locking unit
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
|
K2454_ATelescopic slides, stainless steel, for side mounting, partial... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Version:Rails bright. Balls hardened.Note for ordering:Sold individually.Note:On telescopic slides with partial extension, the travel is less than the installed length. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The specified load capacities refer to the maximum value at 50,000 cycles.
The load capacity is ca. 75% lower by horizontal mounting.
The head height of the fastening screws should not exceed 0,9 mm otherwise there is a risk of collision with other parts of the slide.
Style A: greased. Style B: with food-grade lubricant.
A lubricant (NSF H1) that is suitable for the foodstuff industry is used.
Recommended screws: M 2.6. Maximum screw length = panel thickness + 1.5 mm.Temperature range:5 °C to 35 °CAdvantages:Smooth running High lateral stability due to precise guidanceDrawing reference:1) the rails with length 80 mm have no hole here Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Other items in this category |
|
| Availability Here you can check item's availability. |
|