- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles, sealing profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- K2451
Telescopic slides, aluminum, for side mounting, full extension, load capacity up to 4 kg
- K2452
Telescopic slides, aluminum, for side mounting, partial extension both sides, load capacity up to 7 kg
- K1566
Telescopic slides, steel for slot mounting, partial extension, load capacity up to 10 kg
- K2453
Telescopic slides, stainless steel, for side mounting, over-extension, load capacity up to 12 kg
- K1567
Telescopic slides, steel for slot mounting, partial extension, load capacity up to 12 kg
- K2368
Telescopic slides, stainless steel, for side mounting, full extension, load capacity up to 15 kg
- K2454
Telescopic slides, stainless steel, for side mounting, partial extension both sides, load capacity up to 18 kg
- K1568
Telescopic slides, steel for slot mounting, over-extension, load capacity up to 20 kg
- K2089
Steel telescopic slides for side mounting, full extension, load capacity up to 20 kg
- K2090
Steel telescopic slides for side mounting, full extension, load capacity up to 30 kg
- K1569
Telescopic slides, steel for side mounting, full extension, load capacity up to 30 kg
- K2379
Telescopic slides, steel for surface mounting, partial extension both sides, load capacity up to 35 kg
- K1571
Telescopic slides, steel for side mounting, full extension, load capacity up to 35 kg
- K1572
Telescopic slides, steel for side mounting, full extension, load capacity up to 35 kg
- K2022
Linear ball bearing with internal race, steel, load capacity up to 3,959 kg
- K2455
Linear ball bearing with internal race, aluminum, load capacity up to 5 kg
- K2456
Linear ball bearing with internal race, stainless steel, load capacity up to 24 kg
- K1573
Telescopic slides, steel for surface mounting, full extension, load capacity up to 35 kg
- K1574
Telescopic slides, steel for surface mounting, full extension, load capacity up to 35 kg
- K1575
Telescopic slides, steel for side mounting, full extension, load capacity up to 40 kg
- K2380
Telescopic slides, steel for side mounting, full extension, load capacity up to 45 kg
- K1577
Telescopic slides, steel for side mounting, full extension, load capacity up to 45 kg
- K2382
Telescopic slides, steel for side mounting, partial extension both sides, load capacity up to 50 kg
- K2383
Telescopic slides, steel for side mounting, partial extension, load capacity up to 50 kg
- K1710
Telescopic slides, steel for side mounting, partial extension, load capacity up to 50 kg
- K2381
Telescopic slides, steel for side mounting, full extension, load capacity up to 50 kg
- K2384
Telescopic slides, steel for side mounting, over-extension, load capacity up to 55 kg
- K1578
Telescopic slides, steel for side mounting, over-extension, load capacity up to 60 kg
- K1579
Telescopic slides, steel for surface mounting, over-extension, load capacity up to 60 kg
- K2385
Telescopic slides, steel for side mounting, over-extension, load capacity up to 60 kg
- K1711
Telescopic slides, steel for side mounting, partial extension, load capacity up to 65 kg
- K1712
Telescopic slides, stainless steel for side mounting, partial extension, load capacity up to 65 kg
- K1713
Telescopic slides, steel for side mounting, over-extension, load capacity up to 70 kg
- K1714
Telescopic slides, stainless steel for side mounting, over-extension, load capacity up to 70 kg
- K1715
Telescopic slides, stainless steel for side mounting, full extension, load capacity up to 80 kg
- K2367
Stainless steel telescopic slides for side mounting, full extension, load capacity up to 80 kg
- K1580
Telescopic slides, steel for side mounting, over-extension, load capacity up to 90 kg
- K2365
Telescopic slides, steel for side mounting, full extension, load capacity up to 55 kg
- K2366
Telescopic slides, stainless steel, for side mounting, full extension, load capacity up to 90 kg
- K2092
Stainless steel telescopic slides for side mounting, over-extension, load capacity up to 90 kg
- K1716
Telescopic slides, stainless steel for side mounting, over-extension, load capacity up to 90 kg
- K2393
Mounting bracket, steel for telescopic slides
- K2364
Telescopic slides, stainless steel, for side mounting, full extension, load capacity up to 100 kg
- K2369
Telescopic slides, steel for side mounting, over-extension, load capacity up to 100 kg
- K2392
Telescopic slides, steel for side mounting, full extension, load capacity up to 124 kg
- K2390
Telescopic slides, steel for side mounting, over-extension, load capacity up to 82 kg
- K2093
Mounting bracket, steel, for telescopic slides
- K2094
Mounting bracket, steel, for telescopic slides
- K2095
Mounting bracket, steel, for telescopic slides
- K1717
Telescopic slides, steel for side mounting, full extension, load capacity up to 160 kg
- K1718
Telescopic slides, steel for side mounting, over-extension, load capacity up to 160 kg
- K1719
Telescopic slides, steel for side mounting, full extension, load capacity up to 272 kg
- K1720
Telescopic slides, steel for side mounting, full extension, load capacity up to 272 kg
- K1721
Telescopic slides, aluminium for side mounting, full extension, load capacity up to 300 kg
- K2018
Telescopic slides, steel Double-T form, full extension, load capacity up to 305 kg
- K2073
Telescopic slides, steel compact, full extension, load capacity up to 420 kg
- K2074
Telescopic slides, steel compact, full extension, load capacity up to 480 kg
- K2019
Telescopic slides, steel double arrangement, full extension, load capacity up to 133 kg
- K2020
Telescopic slides, steel partial extension, load capacity up to 741 kg
- K2021
Telescopic slides, steel S-form, full extension, load capacity up to 459 kg
- K2087
Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg
- K2088
Steel telescopic slides for side mounting, full extension, load capacity up to 68 kg
- K2391
Telescopic slides, steel for side mounting full extension, load capacity up to 20 kg
- K2091
Steel telescopic slides for side mounting, over-extension, load capacity up to 68 kg
- K2386
Telescopic slides, steel for side mounting, over-extension, load capacity up to 68 kg
- K2387
Telescopic slides, steel for side mounting, over-extension, load capacity up to 68 kg
- K2388
Telescopic slides, steel for side mounting, over-extension, load capacity up to 68 kg
- K2389
Telescopic slides, steel for side mounting, over-extension, load capacity up to 70 kg
- K2096
Mounting bracket, stainless steel, for telescopic slides
- K2097
Grip, steel with locking unit
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
|
K2456Linear ball bearing with internal race, stainless steel, load... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Version:Rail and race bright. Balls hardened.Note for ordering:Sold individually.Note:Linear ball bearing consisting of a guide rail and a race which runs within the ball cage in the guide rail. The preferred installation position is vertical. The specified load capacities refer to the maximum value at 50,000 cycles.
The internal stops limit the cage. Provide external stops for a loaded system.
The head height of the mounting screws should not exceed a height of 0.9 mm, otherwise there is a risk of collision with other linear ball bearing parts.
Style A: greazed. Style B: with food-grade lubricant.
A lubricant (NSF H1) that is suitable for the foodstuff industry is used.
Recommended screws: M 2.6. Maximum screw length = panel thickness + 1.5 mm.Temperature range:5 °C to 35 °CDrawing reference:1) the rails with length 80 mm have no hole here Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Drawings (total overview) |
Linear ball bearing with internal race, stainless steel, load capacity up to 24 kg, style A |
More information |
| Order No. | Form | B | H | L | L1 | L2 | L3 | L4 | L5 | L6 | L7 | L8 | L9 | S1=Slide | Travel S | C0Y N | C0Z N | CAD | Acc. | Price | Order |
|---|
| K2456.1160280080 | A | 15,5 | 5,2 | 80 | 1,5 | - | 42 | 56 | 5 | 18 | - | - | - | 28 | 49 | 177 | 44 |  | | on request | | | K2456.1160380100 | A | 15,5 | 5,2 | 100 | 1,5 | 38 | 62 | 76 | 5 | 28 | 6 | 12 | 10 | 38 | 59 | 206 | 52 |  | | on request | | | K2456.1160380150 | A | 15,5 | 5,2 | 150 | 1,5 | 63 | 112 | 126 | 5 | 28 | 6 | 12 | 10 | 38 | 109 | 206 | 52 |  | | on request | | | K2456.1160480200 | A | 15,5 | 5,2 | 200 | 1,5 | 88 | 162 | 176 | 5 | 38 | 10 | 14 | 14 | 48 | 149 | 235 | 59 |  | | on request | |
|
Linear ball bearing with internal race, stainless steel, load capacity up to 24 kg, style B |
More information |
| Order No. | Form | B | H | L | L1 | L2 | L3 | L4 | L5 | L6 | L7 | L8 | L9 | S1=Slide | Travel S | C0Y N | C0Z N | CAD | Acc. | Price | Order |
|---|
| K2456.2160280080 | B | 15,5 | 5,2 | 80 | 1,5 | - | 42 | 56 | 5 | 18 | - | - | - | 28 | 49 | 177 | 44 |  | | on request | | | K2456.2160380100 | B | 15,5 | 5,2 | 100 | 1,5 | 38 | 62 | 76 | 5 | 28 | 6 | 12 | 10 | 38 | 59 | 206 | 52 |  | | on request | | | K2456.2160380150 | B | 15,5 | 5,2 | 150 | 1,5 | 63 | 112 | 126 | 5 | 28 | 6 | 12 | 10 | 38 | 109 | 206 | 52 |  | | on request | | | K2456.2160480200 | B | 15,5 | 5,2 | 200 | 1,5 | 88 | 162 | 176 | 5 | 38 | 10 | 14 | 14 | 48 | 149 | 235 | 59 |  | | on request | |
|
Other items in this category |
|
| Availability Here you can check item's availability. |
|