HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Telescopic slides, over-extension, loading up to 25kg, stainless steel
K0778

Telescopic slides, over-extension, loading up to 25kg, stainless...

go back

Item description/product images

DescriptionMaterial:Rails stainless steel.
Ball cage stainless steel.
Balls stainless steel.
Note:For telescopic slides with over-extension the travel is greater than the installation length. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The specified load-bearing capacities refer to the maximum value at 100,000 cycles.
Advantages:Application temperature -30°C to +200°C.Note:All telescopic rails are tested to DIN EN 15338.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0778 Telescopic slides over-extension, loading up to 25kg, stainless steel 147 kB

Drawings

Telescopic slides, over-extension, loading up to 25kg, stainless steel

Item selection/filter

Order No.A

A1LC
(travel)
Loading
per pair
kg
CADAcc.PriceOrder
K0778.20300180-30032625 on request
K0778.203502307035037625 on request
K0778.2040028010040042625 on request
K0778.2045033010045047625 on request
K0778.2050038014050052625 on request
K0778.2055043016055057625 on request

Information about this article

Supplied individually
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33