HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Telescopic slides full extension, separable, loading up to 52 kg
K0538

Telescopic slides full extension, separable, loading up to 52 kg

go back

Item description/product images

DescriptionMaterial:Slides and ball cage steel.
Balls C-steel.
Version:Slides galvanized and blue passivated.
Ball cages galvanized.
Balls hardened.
Note:For telescopic slides with full extension, the travel is equal to the overall length, which guarantees more comfort and accessibility. These slides were specially developed for 19" technology. Separable internal slides allow the detachment of inner and outer profiles. Frictional engagement in the opened position. The dynamic load capacity of the telescopic slides indicates the maximum load rating of a vertically mounted slide pair when the entire extension length is used. The specified load capacities refer to a maximum value after 100,000 cycles.Note:All telescopic rails are tested to DIN EN 15338.
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0538 Telescopic slides full extension, separable, loading up to 52 kg 242 kB
 Technical information for telescopic slides 544 kB

Drawings

Telescopic slides full extension, separable, loading up to 52 kg

Item selection/filter

Order No.

AA1A2A3A4A5C
(travel)
LL
inch
Loading
per pair
kg
CADAcc.PriceOrder
K0538.10305---260,3273-3163051245 on request
K0538.10330--273285,7298,4-3533301345 on request
K0538.10356--298,4311,1323,8-3813561446 on request
K0538.10406--349,2361,9374,6250,84334061649 on request
K0538.10457212,7-400412,7425,4301,64844571850 on request
K0538.10508238,1365,1450,9463,6476,3352,45315082051 on request
K0538.10533250,8390,5476,2488,9501,6377,85545332151 on request
K0538.10559263,5415,9501,6514,3527403,25855592251 on request
K0538.10610288,9466,7552,4565,1577,84546366102452 on request
K0538.10660314,3517,5603,2615,9628,6504,86876602652 on request

Information about this article

Supplied individually
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33