Product groups
Swivel feet platesplastic
K0415

Swivel feet plates plastic

go back

Item description/product images

DescriptionMaterial:Plates, thermoplastic, glass bead reinforced.
Anti-slip plate thermoplastic elastomer.
Version:Black.Note:Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint. The anti-slip plate absorbs vibrations and prevents the swivel foot slipping.
For matching threaded spindles see K0421.
For matching ball joints see K0422.
Drawing reference:
Form A without screw-on hole, without anti-slip plate
Form B without screw-on hole, with anti-slip plate
Form C with screw-on hole (closed), without anti-slip plate
Form D with screw-on hole (closed), with anti-slip plate

1) From plate Ø 80
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0415 Swivel feet platesplastic 208 kB
 Technical Information for swivel pads 412 kB

Drawings (total overview)

Swivel feet platesplastic