HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups

Item description/product images

DescriptionMaterial:Plates die-cast zinc or stainless steel 1.4305.Version:Die-cast zinc plate, black powder-coated.
Stainless steel plate, bright.
Note for ordering:

If the swivel foot plate and the threaded spindle or the ball joint are to be supplied assembled, please add the suffix “assembled” to the order number for the plate and the spindle or the ball joint.
(e.g. K0416.10301 and K0421.060151 assembled).

Note:Swivel feet consist of a plate and a threaded spindle or ball joint. Any plate can be combined with any threaded spindle or ball joint.
For matching threaded spindles see K0421.
For matching ball joints see K0422.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0416_A Swivel feet plates, Form A 112 kB
 Technical Information for swivel pads 412 kB

Drawings

Swivel feet plates, Form A

Item selection/filter

Order No.FormMain
material
DLoad rating
max. kN
CADAcc.PriceOrder
K0416.10301Azinc3020  on request
K0416.10401Azinc4030  on request
K0416.10451Azinc4530  on request
K0416.10501Azinc5030  on request
K0416.10601Azinc6030  on request
K0416.10801Azinc8030  on request
K0416.11001Azinc10035  on request
K0416.11201Azinc12035  on request
K0416.10302Astainless steel3020  on request
K0416.10402Astainless steel4030  on request
K0416.10452Astainless steel4530  on request
K0416.10502Astainless steel5035  on request
K0416.10602Astainless steel6035  on request
K0416.10802Astainless steel8035  on request
K0416.11002Astainless steel10040  on request
K0416.11202Astainless steel12040  on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33