HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups

Item description/product images

DescriptionMaterial:

Plates thermoplastic; die-cast zinc or stainless steel 1.4305

Version:Thermoplastic plate black.
Die-cast zinc plate blue galvanized.
Stainless steel plate bright.
Note for ordering:

If the levelling foot plate and the threaded spindle are to be supplied assembled, please add the suffix “assembled” to the order number for the plate and spindle.
(e.g. K0428.10303 and K0429.080801 “assembled”.)

Note:Levelling feet ECO consist of a plate and a threaded spindle. Any plate can be combined with any threaded spindle.
For matching threaded spindles see K0429.
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0428_A Levelling feet plates ECO, Form A 190 kB
 Technical information for swivel feet ECO 133 kB

Drawings

Levelling feet plates ECO, Form A

Item selection/filter

Order No.FormMain
material
D

HLoad rating
max. kN
CADAcc.PriceOrder
K0428.10301AZinc3011,516  on request
K0428.10401AZinc401218  on request
K0428.10501AZinc5014,520  on request
K0428.10302AStainless steel3011,522  on request
K0428.10402AStainless steel401224  on request
K0428.10502AStainless steel5014,526  on request
K0428.10303APlastic3011,515  on request
K0428.10403APlastic401215  on request
K0428.10503APlastic5014,515  on request

Other items in this category

Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33