HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Self-aligning pads with O-ring, Form F, flattened ball with diamond grip
K0284_F

Self-aligning pads with O-ring, Form F, flattened ball with...

go back

Item description/product images

DescriptionMaterial:Body carbon steel.
Ball tool steel.
Version:Body tempered.
Ball hardened, black oxidised.
Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces. They can also be used as stops, supports and thrust pads in fixtures and toolmaking.

Ball secures against rotation.
Advantages:The built-in O-ring holds the ball in place and keeps dirt and foreign particles out ensuring smooth and even movement.Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0284_F Self-aligning pads with O-ring, Form F, flattened ball with diamond grip 188 kB

Drawings

Self-aligning pads with O-ring, Form F, flattened ball with diamond grip

Item selection/filter

Order No.FormD1D2D3LL1Ball-ØLoad rating
max. kN
(static load only)
CADAcc.PriceOrder
K0284.304X012F106M4124,5712 on request
K0284.304X025F106M42512712 on request
K0284.305X016F138,5M51651020 on request
K0284.305X025F138,5M525121020 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33