HEINRICH KIPP WERK uses cookies to optimally design and continually improve the website. By continuing to use this website, you agree to the use of cookies. You can find more information about cookies in our Data protection declaration. okay
Product groups
Self-aligning pads, auto-return, Form C, smooth face
K0286_C

Self-aligning pads, auto-return, Form C, smooth face

go back

Item description/product images

DescriptionMaterial:Carbon steel.Version:Hardened, black oxidised.Note:Self-aligning pads are used to support and clamp unmachined and machined workpieces.
They also serve as stops, supports and thrust pads in fixtures and toolmaking.
Advantages:– The built-in O-ring prevents dirt and foreign particles from entering.
– The clamping surface swivels back automatically after clamping.
– High load rating and small size.
Drawing reference:
1) Hole for pin as a rotation lock
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0286_C Self-aligning pads, auto-return, Form C, smooth face 219 kB

Drawings

Self-aligning pads, auto-return, Form C, smooth face

Item selection/filter

Order No.FormD1D2D3D4D5L1L2L3L4L5L6Load rating
max. kN
(static load only)
CADAcc.PriceOrder
K0286.105C1815M571,8142,10,8534,630 on request
K0286.106C2218M682,816,52,51645,650 on request
K0286.108C2823M8113,321,53,41,3857,590 on request
K0286.110C3429M10134,4274,21,61069,2140 on request
K0286.112C4035M12165,4325212811,3220 on request
Search
Shopping cart
Number of items: 0
Amount: 0.00 
Display
Speed ordering
Availability
Here you can check item's availability.
United Kingdom
Sitemap Print Newsletter Top
Copyright © 2019 HEINRICH KIPP WERK KG · All rights reserved. Phone +49 (0) 74 54 / 793-0 · Fax +49 (0) 74 54 / 793-33