- Operating parts | standard elements
- Clamping levers, tension levers, cam levers
- Grips, knobs
- Pull handles, tubular handles, recessed handles
- Handwheels, crank handles, position indicators
- Quarter-turn locks, edge protection profiles
- Hinges
- Swivel feet, levelling feet
- Tube connectors, profile connectors
- Telescopic slides
- Latches, snap locks, slam latches
- Toggle clamps, power clamps
- Clamping elements
- Spring plungers, indexing plungers, ball lock pins
- Support elements, locating elements, stop elements
- Machine and fixture components
- Joints
- Magnets
- Buffer elements
- Level indicators, screw plugs
- Scales, scale rings, level vials
- Material handling
- Tools, workshop supplies
- Hygiene Shield
- Clamping technology
- Special solutions
- Classic products
- Order number, changeover
|
|
K0385_MRound grippers, Form M |
go back |
|
Item description/product images |
|
|
DescriptionMaterial, version:Form M tool steel with carbide serrations, black oxidised.Note:Grippers and inserts are ideal for use in clamping arms, gripping systems, clamping fixtures, clamping jaws and self-aligning pads. Grippers transfer very high torque values and above average holding forces, even on hard materials and surface irregularities.
Grippers and inserts can be fitted in the following self-aligning pads: Order No. K0285.117X022 up to K0285.936X036 Order No. K0289.110X015 up to K0289.924X100 Order No. K0291.120X030 up to K0291.924X080 DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
Order No. | Form | D2 | D3 | L3 | L5 | C | E | G | CAD | Acc. | Price | Order |
---|
K0385.10107 | M | 10 | 7,9 | 10 | 6 | 4,5 | 4,75 | M5 | | | on request | | K0385.12107 | M | 12 | 9,5 | 10 | 6 | 4,5 | 4,75 | M5 | | | on request | | K0385.12127 | M | 12 | 9,5 | 12 | 7 | 6 | 4,75 | M5 | | | on request | | K0385.16107 | M | 16 | 12,7 | 10 | 6 | 4,5 | 4,75 | M6 | | | on request | | K0385.20107 | M | 20 | 15,9 | 10 | 6 | 4,5 | 4,75 | M6 | | | on request | | K0385.25107 | M | 25 | 19 | 10 | 6 | 4,5 | 4,75 | M6 | | | on request | |
Other items in this category |
|
Availability Here you can check item's availability. |
|