- Self-aligning pads, thrust screws
- Grippers
- Locating pins, rest pads
- K0350
Locating pins with ball-end Form A
- K0351
Locating pins with ball-end Form B
- K0350
Locating pins with flattened ball-end Form C
- K0351
Locating pins with flattened ball-end Form D
- K0352
Positioning pins cylindrical, ground
- K0353
Positioning pins cylindrical not ground
- K0354
Positioning pins free-milled, ground
- K0355
Positioning pins free-milled not ground
- K0356
Locating pins expanding
- K0292
Rest pad hardened and ground steel, without centring.
- K1832
Rest pads with contact sensor
- K0293
Locating pins and rest pads DIN 6321
- K1094
Locating pins with internal thread
- K1095
Locating bushes for locating pins
- K0298
Steel positioning feet with hexagon, internal and external thread
- K0299
Positioning feet, steel with hexagon, external thread
- K0300
Fixture feet with external thread
- K0301
Fixture feet with internal thread
- K1302
Extension pieces
- K0294
Rest pad tempered and black oxidised steel
- K0295
Rest pads with positioning pin
- K0296
Feet with threaded pin, DIN 6320 (edition 1971)
- K1105
Rest pads pin form, external thread
- K1105
Rest pads pin form, internal thread
- K0303
Locating feet
- K0297
Support bolts
- K0305
Rest pad black oxidised, hardened and ground steel
- K0306
Rest pads adjustable with locknut
- K0307
Rest pad steel or brass, rounded head
- K1200
Stop screw steel grade 10.9.
- K0308
Jack screws
- K1854
Support elements, hydraulic, screw-on single-acting with spring return
- K0581
Stops adjustable, stainless steel with status sensor
- K1633
Door stops plastic for aluminium profile with buffer or with magnetic catch
- K1214
Clamp stops adjustable for slot profiles
- Height-adjustable elements
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
K0351_D1Locating pins with flattened ball end Form D, internal thread... |
go back |
|
Item description/product images |
|
|
DescriptionMaterial:Tool steel or 1.4305 stainless steel. Version:Steel hardened and ground. Stainless steel ground and kolsterised.Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)Drawing reference:1) Internal thread one side in blind hole 2) Internal thread both sides in blind holes 3) Internal thread both sides in through hole Special features: DownloadHere is all the information as a PDF datasheet:
Are you looking for CAD data? These can be found directly in the product table.
|
| Order No. | Material | Form | Version 1 | Thread core hole | A | B | C | D | E | F | G | H | J | K | CAD | Acc. | Price | Order |
|---|
| K0351.062 | tool steel | D1 | Internal thread one side | Blind hole | 6 | 4 | 6 | 4 | 6 | 2 | M2,5 | 4,5 | R 1 | 1,7 |  | | on request | | | K0351.082 | tool steel | D1 | Internal thread one side | Blind hole | 8 | 6 | 8 | 6 | 8 | 2 | M3 | 6 | R 2 | 2 |  | | on request | | | K0351.102 | tool steel | D1 | Internal thread one side | Blind hole | 10 | 7 | 10 | 7 | 10 | 2,5 | M3 | 6 | R 2,5 | 2,5 |  | | on request | | | K0351.122 | tool steel | D1 | Internal thread one side | Blind hole | 12 | 8 | 12 | 8 | 12 | 3 | M4 | 8 | R 3 | 2,5 |  | | on request | | | K0351.142 | tool steel | D1 | Internal thread one side | Blind hole | 14 | 10 | 14 | 10 | 14 | 3,5 | M4 | 8 | R 3,5 | 3,76 |  | | on request | | | K0351.162 | tool steel | D1 | Internal thread one side | Blind hole | 16 | 12 | 16 | 12 | 16 | 4 | M5 | 10 | R 4 | 4,3 |  | | on request | | | K0351.202 | tool steel | D1 | Internal thread one side | Blind hole | 20 | 14 | 20 | 14 | 20 | 5 | M5 | 10 | R 5 | 5 |  | | on request | | | K0351.222 | tool steel | D1 | Internal thread one side | Blind hole | 22 | 16 | 22 | 16 | 22 | 5,5 | M5 | 10 | R 5,5 | 5 |  | | on request | | | K0351.252 | tool steel | D1 | Internal thread one side | Blind hole | 25 | 18 | 25 | 18 | 25 | 6 | M5 | 10 | R 6 | 5,6 |  | | on request | | | K0351.5062 | stainless steel | D1 | Internal thread one side | Blind hole | 6 | 4 | 6 | 4 | 6 | 2 | M2,5 | 4,5 | R 1 | 1,7 |  | | on request | | | K0351.5082 | stainless steel | D1 | Internal thread one side | Blind hole | 8 | 6 | 8 | 6 | 8 | 2 | M3 | 6 | R 2 | 2 |  | | on request | | | K0351.5102 | stainless steel | D1 | Internal thread one side | Blind hole | 10 | 7 | 10 | 7 | 10 | 2,5 | M3 | 6 | R 2,5 | 2,5 |  | | on request | | | K0351.5122 | stainless steel | D1 | Internal thread one side | Blind hole | 12 | 8 | 12 | 8 | 12 | 3 | M4 | 8 | R 3 | 2,5 |  | | on request | | | K0351.5142 | stainless steel | D1 | Internal thread one side | Blind hole | 14 | 10 | 14 | 10 | 14 | 3,5 | M4 | 8 | R 3,5 | 3,76 |  | | on request | | | K0351.5162 | stainless steel | D1 | Internal thread one side | Blind hole | 16 | 12 | 16 | 12 | 16 | 4 | M5 | 10 | R 4 | 4,3 |  | | on request | | | K0351.5202 | stainless steel | D1 | Internal thread one side | Blind hole | 20 | 14 | 20 | 14 | 20 | 5 | M5 | 10 | R 5 | 5 |  | | on request | |
Other items in this category |
|
| Availability Here you can check item's availability. |
|