Product groups
Locating pins with flattened ball end Form D, internal thread both sides in through hole
K0351_D3

Locating pins with flattened ball end Form D, internal thread...

go back

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)Drawing reference:
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0351_D3 Locating pins with flattened ball end Form D, internal thread both sides in through hole 260 kB

Drawings

Locating pins with flattened ball end Form D, internal thread both sides in through hole

Item selection/filter

Order No.MaterialFormVersion 1Thread core holeABCDEFGHJKCADAcc.PriceOrder
K0351.06022tool steelD3Internal thread both sidesThrough hole646462M2,54,5R 11,7 on request
K0351.08022tool steelD3Internal thread both sidesThrough hole868682M36R 22 on request
K0351.10022tool steelD3Internal thread both sidesThrough hole107107102,5M36R 2,52,5 on request
K0351.12022tool steelD3Internal thread both sidesThrough hole128128123M48R 32,5 on request
K0351.14022tool steelD3Internal thread both sidesThrough hole14101410143,5M48R 3,53,76 on request
K0351.16022tool steelD3Internal thread both sidesThrough hole16121612164M510R 44,3 on request
K0351.506022stainless steelD3Internal thread both sidesThrough hole646462M2,54,5R 11,7 on request
K0351.508022stainless steelD3Internal thread both sidesThrough hole868682M36R 22 on request
K0351.510022stainless steelD3Internal thread both sidesThrough hole107107102,5M36R 2,52,5 on request
K0351.512022stainless steelD3Internal thread both sidesThrough hole128128123M48R 32,5 on request
K0351.514022stainless steelD3Internal thread both sidesThrough hole14101410143,5M48R 3,53,76 on request
K0351.516022stainless steelD3Internal thread both sidesThrough hole16121612164M510R 44,3 on request