Product groups
Locating pins with flattened ball end Form D, internal thread both sides in blind holes
K0351_D2

Locating pins with flattened ball end Form D, internal thread...

go back

Item description/product images

DescriptionMaterial:

Tool steel or 1.4305 stainless steel.

Version:Steel hardened and ground.
Stainless steel ground and kolsterised.
Note:Ball end locating pins are specially designed to ease the locating process. The tendency to jam, caused by the locating hole not being at right angles to the pin or by the pushing force not being parallel to the pin axis, is minimized by the ball-end form (see illustration 1)Drawing reference:
1) Internal thread one side in blind hole
2) Internal thread both sides in blind holes
3) Internal thread both sides in through hole
Special features:
RoHS
DownloadHere is all the information as a PDF datasheet:

Are you looking for CAD data? These can be found directly in the product table.
 Datasheet K0351_D2 Locating pins with flattened ball end Form D, internal thread both sides in blind holes 257 kB

Drawings

Locating pins with flattened ball end Form D, internal thread both sides in blind holes

Item selection/filter

Order No.MaterialABCDEFGHJKVersion 1Thread core holeCADAcc.PriceOrder
K0351.20022tool steel20142014205M510R 55Internal thread both sidesBlind hole on request
K0351.22022tool steel22162216225,5M510R 5,55Internal thread both sidesBlind hole on request
K0351.25022tool steel25182518256M510R 65,6Internal thread both sidesBlind hole on request
K0351.520022stainless steel20142014205M510R 55Internal thread both sidesBlind hole on request